CORPORATE INFORMATION
October, 2025 - Greenheck Introduces Fan Energy Index (FEI) Resource Page
Provides Detailed Overview of How to Apply the FEI Metric.
March, 2025 - Greenheck Awarded Sourcewell Cooperative Contract
Expanding Opportunities in Government Procurement.
July, 2024 - Greenheck Named Winner in ACHR NEWS 2024 Dealer Design Awards
Greenheck was recognized for excellence in product design in the 2024 Dealer Design Awards Program, sponsored by The Air Conditioning, Heating & Refrigeration News magazine.
November, 2023 - Greenheck’s eCAPS® Bridge To Revit® Adds More Content And Functionality
Software Plug-In Streamlines Product Selection Without Leaving Revit.
FANS
June, 2025 - Inline Fan Models Receive High Wind Certification
Greenheck’s SQ Outdoor, KSQ, and RSQ fans have received Miami-Dade Notice of Acceptance (NOA) and Florida Product Approval (FPA) confirming their performance in high-wind conditions.
September, 2024 - Greenheck Introduces RSQ Hooded Rooftop Fan
New RSQ direct drive rooftop fan, available in supply or exhaust configuration, incorporates mixed flow wheel technology to improve airflow and efficiency, reduce sound, and allow for a more compact design.
September, 2024 - Greenheck Redesigns Upblast Powered Roof Ventilators
Next-Generation features make fans even easier to service.
June, 2024 - Greenheck Expands MultiSPEC™ SP-LP Ceiling Exhaust Fan Line
Greenheck has expanded its MultiSPEC™ SP-LP ceiling exhaust fan line with two new high-performance models.
December, 2023 - Greenheck Expands Tubular Inline Fan Line
New AX 200 Series Available in Inline and Upblast Configurations
September, 2023 - Greenheck Expands BAER Belt Drive Sidewall Propeller Fan Line
Supply and exhaust configurations and expanded sizes are now available.
June, 2023 - New KSQ Mixed Flow Untempered Roof Supply Fan From Greenheck
High-performance fan with multiple configurations supplies clean outdoor air.
May, 2023 - Greenheck Redesigns USF Centrifugal Utility Sets
Simplified Design Incorporates More Features and Options.
April, 2023 - New Modular Open Array From Greenheck
Provides a turnkey solution for custom applications.
March, 2023 - Greenheck Introduces Directional Destratification Fan
Provides Energy-Efficient Comfort and Air Circulation.
March, 2023 - Greenheck Introduces BAER Belt Drive Sidewall Propeller Fan
Offers expanded performance and improved efficiency.
February, 2023 - Greenheck Adds Model DM-3 To Overhead Fan Line
Small-Diameter Fan Boosts Occupant Comfort and Complements Interior Design.
January, 2023 - Greenheck Offers AER Configurable Condenser Fan
Greenheck’s new AER direct drive configurable condenser fan can help regulate temperature and provide proper ventilation for your equipment.
LOUVERS
April, 2024 - Greenheck Introduces AFL-601 Wind-Driven Rain FEMA Louver
Greenheck’s line of FEMA 361 tornado louvers has expanded with the addition of model AFL-601, the first wind-driven rain FEMA louver to be listed for AMCA 550 High-Velocity Wind-Driven Rain.
DAMPERS
August, 2024 - Greenheck Expands Isolation Damper Line
New HBT-321 Damper Designed for Safety in Critical Leakage Applications.
May, 2023 - New BTDR-50 Bowtie Damper From Greenheck
Allows for easy airflow adjustment at an air outlet or plenum neck.
DEDICATED OUTDOOR AIR SYSTEMS (DOAS)
July, 2025 - Greenheck Expands Dedicated Outdoor Air System Capacity
New RV-220 Delivers More Airflow, Heating, and Cooling.
October, 2024 - Greenheck’s Air-Source Heat Pumps Deliver Energy-Efficient Heating at 0° Fahrenheit
Enhanced Capabilities for Northern Climates.
October, 2024 - Greenheck’s Air-Source Heat Pumps Deliver Energy-Efficient Heating at 0° Fahrenheit
Enhanced Capabilities for Northern Climates.
ROOFTOP UNITS
August, 2025 - Greenheck Expands Rooftop Unit Product Line
New Model RT-40 Provides Comfort and Efficiency in A More Compact Package.
April, 2025 - Greenheck Launches New Line Of Rooftop Units
Model RT simultaneously controls temperature and humidity to deliver optimized comfort.
MAKE-UP AIR
September, 2025 - More Cooling Options for Make-Up Air
Greenheck Units Extend Capacity with Packaged Cooling.
December, 2024 - Greenheck’s Direct Gas-Fired Make-Up Air Units Now Feature R-454B Refrigerant
Direct gas-fired make-up air units from Greenheck now use R-454B, an A2L refrigerant mandated by the Environmental Protection Agency with low potential to contribute to global warming.
KITCHEN VENTILATION SYSTEMS
May, 2025 - Greenheck’s Optics-Driven Hood Controls Enhance Kitchen Ventilation
Smart Controls Improve Safety and Efficiency.
ENERGY RECOVERY VENTILATORS
June, 2025 - Greenheck’s New Model IVE Ventilator Delivers Indoor-Mounted Energy Recovery
IVE Provides 100% Outdoor Air and Electric Heating in Compact Spaces.
January, 2025 - Greenheck’s New ERVi Energy Recovery Ventilators Excel in Indoor Spaces
Indoor-Mounted Units Provide 100% Outdoor Air.
July, 2024 - Greenheck Adds New Models to Commercial Multifamily/Residential Energy Recovery Ventilator Line
Greenheck has added three new models to its line of high-performance residential energy recovery ventilators (ERVs) that provide balanced ventilation and improve energy efficiency to ensure projects meet code and exceed indoor air quality expectations.
AIR DISTRIBUTION
February, 2025 - Square Ceiling Diffusers From Greenheck
Models Ensure Uniform Air Distribution.
November, 2024 - Fan-Powered Air Terminal Units From Greenheck
Constant and Variable Volume Models for Energy-Efficient Zone Control.
January, 2024 - New XG-AFL Series Linear Diffusers from Greenheck
Greenheck's XG-AFL Series of architectural high-capacity linear slot diffusers are designed for ceiling and sidewall installation in variable volume or constant volume air distribution systems.
August, 2023 - New Fan Filter Diffusers from Greenheck
Provide Clean, Filtered Air in New Construction and Retrofit Applications.
July, 2023 - Greenheck Introduces XG-TH-500 Series Air Terminal Units
Single-Duct ATU Regulates Airflow for Occupant Comfort.
January, 2023 - Greenheck Introduces Healthcare, Laboratory and Cleanroom Air Distribution Products
Greenheck’s new line of healthcare, laboratory, and cleanroom (HLC) air distribution products are designed, engineered, and tested to meet or exceed today’s critical environment standards for performance and energy efficiency.
HEALTHCARE LABORATORY CLEANROOM
March, 2024 - Greenheck Introduces Modular Air Distribution Systems for Operating and Imaging Rooms
Diffuser Arrays Simplify Coordination During Design and Installation