Greenheck Expands Rooftop Unit Product Line
August, 2025
Greenheck’s recently launched rooftop unit (RTU) offering now includes Model RT-40, which delivers 6.5 to 10 tons of packaged DX cooling, 1,200 to 5,000 cfm of airflow, and 100 to 300 mbh of indirect gas heating. Model RT-40 joins Models RT-70 and RT-120 to deliver up to 13,000 cfm across the product offering. The RT revolutionizes indoor comfort by controlling both temperature and humidity with industry-leading features as standard. These include inverter scroll compressors that maximize efficiency at part-load conditions; direct drive supply and exhaust fans that offer a wide performance range and standard modulation capabilities for variable air volume (VAV) systems; and electronically
commutated (EC) fan motors on condenser fans that modulate to save energy by controlling head pressure.
Additional options to meet project needs include air-source heat pumps for all-electric cooling and heating; modulating hot gas reheat (HGRH) that enables simultaneous cooling and dehumidification without overcooling; modulating powered exhaust to maintain space pressure; and modulating gas furnaces for tight temperature control without the need for cycling. For more information, please see our product page: https://www.greenheck.com/products/air-conditioning/rooftop-units
Greenheck is a global leader in engineering and manufacturing air movement, control, and conditioning equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.