Greenheck Adds New Model to Industrial Control Damper Line
November, 2025
Greenheck's HCDR line of round industrial control dampers has grown with the introduction of the HCDR-051. Designed to control airflow and provide tight shutoff in HVAC or industrial process control systems, the HCDR-051 is a light industrial model featuring a flanged-style frame with optional mounting holes for easy installation. Solid flanges are welded around the circular frame, providing a rigid base that supports the butterfly-style blade. The HCDR-051 can withstand velocities up to 3,000 fpm, pressures up to 6 in. wg, and a temperature range of -40°F to 250°F, and exceeds AMCA Class 1A with leakage under 1 cfm/ft2 at 1 in. wg. Available in sizes up to 24 inches in diameter, the HCDR-051 can be equipped with a variety of factory-installed actuators and optional features to meet specific application requirements.

Greenheck, the global leader in manufacturing and distributing air movement, control, and conditioning equipment, offers the most UL-certified dampers and the largest selection of AMCA-licensed dampers in the industry.
For more information on Greenheck’s HCDR industrial control dampers, please see our product page: https://www.greenheck.com/products/air-control/dampers/industrial-dampers/industrial-control-dampers/round-industrial-control-dampers/hcdr-051
Greenheck is a global leader in engineering and manufacturing air movement, control, and conditioning equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.