DETAILS
    Close

    Miami-Dade Approved Drainable Blade Louver, Product # ESD-635DE-12X12

    Miami-Dade Approved Drainable Blade Louver, Product # ESD-635DE-12X12

    • Qualified for installation within concrete/masonry, steel stud, structural steel or wood framed building conditions
    • Built in flattened, expanded birdscreen
    • Shipping Type:
      Parcel
    $584.58
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Qualified for installation within concrete/masonry, steel stud, structural steel or wood framed building conditions
    • Built in flattened, expanded birdscreen
    • Shipping Type:
      Parcel

    ESD-635DE is a Florida Product Approved and Miami-Dade Approved stationary drainable blade extruded aluminum louver designed to protect air intake and exhaust openings in building exterior walls.

    California Residents - Prop 65 Warning
    Specifications
    Width
    12 in
    Height
    12 in
    Depth
    6 in
    Weight
    6 lbs
    Free Area
    0.21 ft²
    Frame Material
    Heavy gauge extruded 6063T5 aluminum
    Frame Gauge
    0.081
    Frame Type
    No Flange
    Blade Material
    Heavy gauge extruded aluminum
    Blade Gauge
    0.081
    Certifications
    AMCA 500-L Air Performance and Water Penetration
    TAS 201 (Large Missile Impact)
    TAS 202 (Uniform Static Air Pressure)
    TAS 203 (Cyclic Wind Loading)
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget