Search Results
Number of Results: 1471
-
Direct Drive, Model SQ
"Product Specification GuideModel SQ Direct Drive Inline FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-ex
-
Centrifugal Ceiling Exhaust and Inline Cabinet Fans (Models SP and CSP)
Centrifugal Ceiling Exhaust and Inline Cabinet Fans Models SP and CSP December 2023 2 Great things come in small packages, as do our SP ceiling exhaust fan and CSP inline cabinet fan models. Be assured when you buy any Greenheck product, it is a quality product at a competitive price. Plus, we guara
-
Models SQ and BSQ (#472058 IOM)
® Centrifugal Inline Fans 1® Document 472058 Model SQ Direct Drive Model BSQ Belt Drive Centrifugal Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the
-
Vari-Green Motor and Controls (#473681 IOM)
"Table of Contents Reference part number listed in chart to locate specific motor information page number. HP Voltage * RPM Range Encl. FLA Control Method Motor Part No. Pg. 1/15 115-120/ 208-230 300-1750 TENV 1.3/0.65 0-5V Only 328447 5 Pot Only 328448 5 1/10 115 300-1725 TENV 1.5 Pot/0-10V 318003
-
Model CUE/CUBE (#471560 IOM)
® Document 471560 Model CUE Direct Drive Model CUBE Belt Drive Upblast Centrifugal Roof Exhaust Upblast Centrifugal Roof Exhaust 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, oper
-
QD-Cat_BathandInlineFans
22 Bath and Inline Fans UL/cUL 507 - E33599 - Ceiling Exhaust Fans Model SP-A390 and smaller and SP-B are UL/cUL Listed for above bathtub/shower with GFCI branch protected circuit. Model SP-C is UL/cUL Listed SP UL/cUL 507 - Cabinet Fans - E33599 Model CSP-A and CSP-B are UL/cUL Listed. CSP Model Be
-
Fan Selection Guide
Selection Guide for Fans Binder Tab Model Location Mounting Airflow Application Drive Type Impeller Type Performance Outdoor Indoor Roof Curb Base/Floor Hanging Wall Ceiling Mounted Exhaust Supply Reversible Recirculate General/Clean Air Contaminated Air Spark Resistant Grease (UL/cUL 705) Smoke Con
-
Sidewall Propeller Fan (#479827) (English and Arabic)
Sidewall Propeller Fans 1 ® ® Document 479827 Sidewall Propeller Fans Belt Drive, Direct Drive and Reversible Exhaust, Supply and Filtered Supply 127, 208 and 220-240V/60Hz/1-phase • Black wire is “Hot” • White wire is “Hot/Neutral” if present • Green wire or Green and Yellow stripe wire is “Ground”
-
Greenheck SQ Mixed Flow Square Inline Fan Recognized in Consulting-Specifying Engineer 2021 Product of the Year Awards
Greenheck’s SQ mixed flow square inline fan received bronze level recognition as a Consulting-Specifying Engineer (CSE) 2021 Product of the Year. The award, voted on by the publication’s readers, was selected as one of the best new products of 2021 in the HVAC category. Model SQ will be highlighted
-
Model SQ Direct Drive Square Mixed Flow Inline Fans (#485448 IOM)
® Square Inline Mixed Flow Fans 1® Document 485448 Model SQ Direct Drive Square Inline Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
Gravity Ventilators (Models FGI, FGR, GRS, WIH, and WRH)
Gravity Ventilators Models FGI/FGR, GRSI/GRSR, WIH/WRH Intake and Relief March 2024 2 Models FGI and FGR .................................... 4-7 Dimensions and Performance Data ..............8-13 Specifications ..........................................18 Fabra Hood 4 Designed for intake or relief
-
PLG Belt Drive
"Product Specification GuideUnhoused Plug, Belt Drive, Centrifugal Fan, Model PLGFacility Services Subgroup: Division 23 (Previously Division 15) ***************************************************************************************************************************Specifier Notes: This product s
-
HVAC Control & Balancing Dampers, Models VCD, MBD and RBD
HVAC Control Balancing Dampers Models VCD, ICD, FBH, FBV, MBD and RBD • Selection • Construction • Performance May 2023 2 Frame Options There are five frame options available: • Channel (standard) - allows damper to be insert mounted into an opening or duct • Single flange or single reversed flange
-
Model RV/RVE/RVC (474612 IOM)
® Document 474612 Model RV / RVE / RVC Dedicated Outdoor Air Unit Dedicated Outdoor Air Unit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product describe
-
Model RV/RVE/RVC
"Dedicated Outdoor Air Systems for high percentage and 100% outside air Models RV, RVE, and RVC • Institutional • Commercial • Industrial • Up to 18,000 cfm • 3 in. wg External Static Pressure • Packaged DX (3-70 tons), Chilled Water, Split DX Cooling, Air-Source Heat Pump (5-30 tons) • Indirect Gas
-
Fan Applications (FA/126-06)
"A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/126-06 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2006 Greenheck Fan Corp. Fan Applications There are many different types of fans and many
-
Models Vektor-HS, Vektor-MS and Vektor-CS
Laboratory Exhaust Systems Vektor ®-HS, Vektor ®-MS and Vektor ®-CS with Variable Geometry Nozzle September 2017 2 2 Vektor ®-HS, Vektor ®-MS and Vektor ®-CS Vektor-HS, Vektor-MS and Vektor-CS are Listed for Electrical UL/cUL 705 File no. 40001 Vektor Variable Geometry Nozzle Patents Manufactured by
-
Models QEI and QEID
February 2022 Mixed Flow Fans Models QEI, QEID Quiet, Efficient Tubular Inline 2 Certifications UL/cUL Listed Power Ventilator UL/cUL File E40001 UL/cUL 762 Power Ventilators for Restaurant Exhaust Appliances UL/cUL File MH11745 UL/cUL Power Ventilators for Smoke Control Systems UL/cUL File MH17511
-
Vari-Green Motor
Vari-Green® Motor EFFICIENT | RELIABLE | CONTROLLABLE ENERGY SAVINGS MAXIMIZE EFFICIENCY ENERGY STAR QUALIFIED Start saving now — with the low-cost, easy to control, electronically commutated (EC) motor that offers high reliability and low maintenance. The Greenheck Vari-Green motor blends technolog
-
Model AX
High Performance Axial Fans Model AX • High Efficiencies • Low Sound December 2023 Page Header 2 Greenheck’s high performance axial fans, Model AX, are direct driven axials designed for inline air ventilation in commercial or industrial buildings. The casing design and construction are well suited t
-
Model ERCH
"Product Specification GuideGreenheck Model ERCH –– Packaged Air-to-Air Energy Recovery Units with Optional Heating and/or CoolingFor Outdoor or Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category # 23 72 23) *************************************************
-
Louver Finishes and Colors
Louver Finishes Colors April 2020 Disclaimer: This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color m
-
Greenheck Introduces High-Performance Ventilation Package For Healthier Indoor Air In Multifamily Buildings
Greenheck, the global leader in air movement and provider of the most comprehensive selection of products for commercial HVAC systems, is expanding its product offering in multifamily construction. Greenheck’s new package of specification-grade exhaust ventilation fans and energy recovery ventilator
-
Greenheck Introduces BAER Belt Drive Sidewall Propeller Fan
Greenheck’s new model BAER belt drive sidewall propeller fan is designed for expanded performance and improved efficiency in wall-mounted clean air applications. The BAER features cast aluminum airfoil blades and hubs, an AC induction motor, and an automatic belt-tensioning system that minimizes reg
-
Spark Resistant Construction (SRC) (FA/116-08R)
One of the critical uses for ventilation equipment is the movement of potentially explosive gases. Engineers and designers who specify these systems must exercise caution when selecting equipment to ensure continuous and safe system operation. This article will help develop an understanding of spark
-
Direct Drive, Model G
"Product Specification GuideModel G Direct Drive Roof Downblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This product speci
-
Series C Roof Upblast and Sidewall Centrifugal Exhaust Fans (Model CUE, CW, CUBE, CWB, CUBE-HP, CWB-HP, CUBE-XP) (Spanish Version)
"Marzo 2012 Datos de Funcionamiento Incluidos ® Extractores Centrífugos con Descarga Vertical y Extractores para Muro t""JSF(FOFSBMNFOUF-JNQJPt(SBTBFO3FTUBVSBOUFT t7JFOUPT)VSBDBOBEPTt4JTNPTt$POUSPMEF)VNPt$POUBNJOBOUFT .PEFMPT$6#&$6&$8#$8Z64(' 2 Greenheck Fan Corporation certi
-
Linear Slot Diffuser Cross Reference Guide
"Rev 1, March 2023 ■ Greenheck Fan Corp. ■ For complete product specifications and submittal data, visit us at greenheck.com Linear Slot Diffuser Competitor Cross Reference Guide Base Model Cross Reference Greenheck Model Slot Width Price Titus Krueger Nailor XG-6650 1/2"" SDS50 ML-37 1950 5050 XG-6
-
Coatings for Extreme Applications
July 2020 Coating for Extreme Applications Hi-Pro Z March 2021 Page Header In 1972, Greenheck took the lead as the first commercial and industrial fan manufacturer to introduce electrostatic powder coatings. Greenheck continues to lead by offering a superior epoxy powder base coat and powder coating
-
SP-CSP Accessory Finishes
Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC
-
Model USF Motors and Controls (#1037587 IOM)
® USF Motors and Controls 1® Document 1037587 Model USF Motors and Controls Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself
-
Fabra Hood, Single Section with Birdscreen, throat length less than or equal to 72 inches (#471321 IOM)
"® Fabra Hood Gravity Ventilator 1® Document 471321 Model FGI and FGR with Birdscreen Fabra Hood Gravity Ventilator Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain
-
SEBR-40 Series
The SEBR-40 series is an eccentrically pivoted backdraft damper for low velocity systems. SEBR-40 series is a horizontally mounted damper and designed to allow vertical airflow down and prevent reverse airflow. On-blade counterweights are provided to fine tune start-to-open and full open blade opera
-
Model DGX
"Product Specification GuideModel DGX – Packaged Make-Up Air Unit with Direct Gas-Fired Furnace and Optional Cooling For Outdoor or Indoor InstallationCSI MasterFormat Category 23 74 XX ******************************************************************************************************************
-
UL - Product Safety Certification in Air Movement and Control (CS/105-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Codes and Standards CS/105-23 UL Product Safety Certification in Air Movement and Control Und
-
Model AX (#464664 IOM)
® Axial Fan 1® Document 464664 Model AX Axial Fan Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing al
-
Direct Drive, Model AER
"Product Specification GuideModel AER, Direct Drive Sidewall Mounted Propeller Fan Facility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th
-
Coatings Application Guide
Coatings Application Guide Commercial and Industrial Fans Page 1 Greenheck offers customers a wide variety of coatings for specific applications. We have developed several coating formulations meeting the requirements for 98% of all HVAC applications, although the information in this paper primarily
-
Exhaust Hoods
PO Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Exhaust Hoods Specification – April 2021 Page 1 of 22 Copyright © 2021 Greenheck Fan Corporation Exhaust Hoods Specification Backshelf Hoods Exhaust Only GHEP GXEP GGEP Wall Style Canopy Hoods Exhaust Only – Single Wall Front GHEW
-
SP-CSP Accessory Finishes
Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC
-
Cross Reference Guide
*Denotes not direct equivalent. © 2023 Greenheck Fan Corp. For product specifications and submittal data, visit us at greenheck.com • Rev 3 November 2023 DIFFUSERSGRILLESATU HLC XG-TH-500 Nailor: 3001/30RW/30RE Price: SDV Titus: ESV XG-DD-500 Nailor: 3210 Price: DDV Titus: EDV XG-DH-500 Nailor: 3240
-
Kitchen Ventilation Systems
Kitchen Ventilation Systems Commercial Kitchen Ventilation Hoods, Filters, External Supply Plenums and Accessories August 2020 2 Filtration Options Industry-leading grease extraction filters for Grease Hoods Type I to match your restaurant needs. Page 3 Grease Hoods Type I Used over cooking equipmen
-
Model GJX (#482998 IOM)
® GJX GreenJet 1 Document 482998 Model GJX GreenJet® - Axial Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by o
-
Hinge Kit Sizes 220-540 (#462865 IOM)
Document 462865 Bracket Hinge Kit Centrifugal Downblast Exhaust - Sizes 220-240 (pages 1-4) Centrifugal Upblast Exhaust - Sizes 220-240 (pages 1-4) Centrifugal Downblast Exhaust - Sizes 260-540 (pages 5-8) Centrifugal Upblast Exhaust - Sizes 300-480 (pages 5-8) Installation, Operation and Maintenanc
-
Selection Guide: Fans
Selection Guide for Fans The Selection Reference Guide aids in selecting the fan model(s) best suited for your application. This color coded guide will direct you to the appropriate Product Binder for the sales catalog. Utility, Centrifugal and Radial Blowers Inline, Ceiling and Sidewall Fans Roof M
-
Wall Mounted Collar for Sidewall Propeller Fans (#451424 IOM)
1Sidewall Propeller Fans • Wall Mount Collar ® Document 451424 Wall Mount Collar for Sidewall Propeller Fans Assembly and Installation Instructions Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product des
-
Isolation Bypass Dampers & Controls
Greenheck’s bypass air dampers and isolation dampers are designed to provide superior airflow control in severe environments. System dampers are designed and sized for specified application pressure and flow requirements. Both isolation and/or bypass air dampers on Vektor systems are available with
-
Model PLG
Plug Fans Model PLG • Commercial and Industrial Applications March 2013 2 Model PLG Plug Fan Model PLG (shown with insulated plug option) • Volumetric flow capacity up to 70,000 cfm (118,931 m3/hr) • Maximum pressures of 8 in. wg (1,984 Pa) • Maximum operating temperature of 800°F (426°C) • Belt or
-
Multiblade Fire Dampers and Combination Fire Smoke Dampers (#481318 IOM)
"® Multi-Blade Fire and Combination Fire Smoke Dampers 1® Document 481318 Multi-Blade Fire and Combination Fire Smoke Damper DFD-xxx, DFDAF-xxx, FSD-xxx, FSD-xxxV, SEDFD-xxx, SEFSD-xxx and SSFSD-xxx 11⁄2 and 3 Hour Fire and Combination Fire Smoke Dampers Installation, Operation and Maintenance Manua
-
Continued SQ Mixed Flow Expansion
The Continued Expansion of the SQ Mixed FlowThe SQ Mixed Flow FanWith new discharge options!Select multiple discharge configurations including left, right, inline, or any combination of the three.Appropriate discharge can eliminate extra ductwork, lowering costs.Remember, the right discharge can als