Search Results
Number of Results: 1435
-
Models SQ and BSQ (#472058 IOM)
® Centrifugal Inline Fans 1® Document 472058 Model SQ Direct Drive Model BSQ Belt Drive Centrifugal Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the
-
Vari-Green Motor and Controls (#473681 IOM)
"Table of Contents Reference part number listed in chart to locate specific motor information page number. HP Voltage * RPM Range Encl. FLA Control Method Motor Part No. Pg. 1/15 115-120/ 208-230 300-1750 TENV 1.3/0.65 0-5V Only 328447 5 Pot Only 328448 5 1/10 115 300-1725 TENV 1.5 Pot/0-10V 318003
-
Direct Drive, Model SQ
"Product Specification GuideModel SQ Direct Drive Inline FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-ex
-
Coatings Application Guide
Coatings Application Guide Commercial and Industrial Fans Page 1 Greenheck offers customers a wide variety of coatings for specific applications. We have developed several coating formulations meeting the requirements for 98% of all HVAC applications, although the information in this paper primarily
-
Centrifugal Ceiling Exhaust and Inline Cabinet Fans (Models SP and CSP)
Centrifugal Ceiling Exhaust and Inline Cabinet Fans Models SP and CSP December 2023 2 Great things come in small packages, as do our SP ceiling exhaust fan and CSP inline cabinet fan models. Be assured when you buy any Greenheck product, it is a quality product at a competitive price. Plus, we guara
-
Model RV/RVE/RVC (474612 IOM)
® Document 474612 Model RV / RVE / RVC Dedicated Outdoor Air Unit Dedicated Outdoor Air Unit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product describe
-
Model RV/RVE/RVC
"Dedicated Outdoor Air Systems for high percentage and 100% outside air Models RV, RVE, and RVC • Institutional • Commercial • Industrial • Up to 18,000 cfm • 3 in. wg External Static Pressure • Packaged DX (3-70 tons), Chilled Water, Split DX Cooling, Air-Source Heat Pump (5-30 tons) • Indirect Gas
-
Direct Drive, Model AER
"Product Specification GuideModel AER, Direct Drive Sidewall Mounted Propeller Fan Facility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th
-
Gravity Ventilators (Models FGI, FGR, GRS, WIH, and WRH)
Gravity Ventilators Models FGI/FGR, GRSI/GRSR, WIH/WRH Intake and Relief March 2024 2 Models FGI and FGR .................................... 4-7 Dimensions and Performance Data ..............8-13 Specifications ..........................................18 Fabra Hood 4 Designed for intake or relief
-
Models QEI and QEID
February 2022 Mixed Flow Fans Models QEI, QEID Quiet, Efficient Tubular Inline 2 Certifications UL/cUL Listed Power Ventilator UL/cUL File E40001 UL/cUL 762 Power Ventilators for Restaurant Exhaust Appliances UL/cUL File MH11745 UL/cUL Power Ventilators for Smoke Control Systems UL/cUL File MH17511
-
Vari-Green Motor
Vari-Green® Motor EFFICIENT | RELIABLE | CONTROLLABLE ENERGY SAVINGS MAXIMIZE EFFICIENCY ENERGY STAR QUALIFIED Start saving now — with the low-cost, easy to control, electronically commutated (EC) motor that offers high reliability and low maintenance. The Greenheck Vari-Green motor blends technolog
-
Model CUE/CUBE (#471560 IOM)
® Document 471560 Model CUE Direct Drive Model CUBE Belt Drive Upblast Centrifugal Roof Exhaust Upblast Centrifugal Roof Exhaust 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, oper
-
Sidewall Propeller Fan (#479827) (English and Arabic)
Sidewall Propeller Fans 1 ® ® Document 479827 Sidewall Propeller Fans Belt Drive, Direct Drive and Reversible Exhaust, Supply and Filtered Supply 127, 208 and 220-240V/60Hz/1-phase • Black wire is “Hot” • White wire is “Hot/Neutral” if present • Green wire or Green and Yellow stripe wire is “Ground”
-
Performance Coatings
October 2020 Performance Coatings for Commercial Industrial Fans Bone White GF102 Standard Colors Seven standard colors are available in Hi-Pro Polyester. Desert Sand 033 Hampton Brown GF105 Ivory 031 Concrete Gray RAL 7023 Flat Black 044 Performance Coatings Greenheck offers an extensive range of h
-
Model ARC/AER Condenser (#485486 IOM)
® Axial Condenser Fans 1® Document 485486 Models ARC and AER-Condenser Axial Condenser Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. P
-
QD-Cat_InlineandSidewallExhaustFans
28 F C E A 1 in. B UL/cUL 705 Power Ventilators E40001 - BCF with TEFC motors E40001 - BDF with TEFC motors Dimensions for BCF Top horizontal discharge Model Size A B C E F 106 20 231⁄4 11 12 6 107 23 29 13 15 8 108 26 32 16 18 10 110 32 36 19 24 12 112 36 42 23 28 14 206 34 231⁄4 11 26 6 207 38 29
-
Kitchen Hoods Type I and II (#452413 IOM)
"® Document 452413 Kitchen Hoods Type I and Type II Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing
-
Continued SQ Mixed Flow Expansion
The Continued Expansion of the SQ Mixed FlowThe SQ Mixed Flow FanWith new discharge options!Select multiple discharge configurations including left, right, inline, or any combination of the three.Appropriate discharge can eliminate extra ductwork, lowering costs.Remember, the right discharge can als
-
Fan Selection Guide
Selection Guide for Fans Binder Tab Model Location Mounting Airflow Application Drive Type Impeller Type Performance Outdoor Indoor Roof Curb Base/Floor Hanging Wall Ceiling Mounted Exhaust Supply Reversible Recirculate General/Clean Air Contaminated Air Spark Resistant Grease (UL/cUL 705) Smoke Con
-
SP-CSP Power Ratings, Motors and Certifications
P.O. Box 410 • Schofield, WI 54476-0410 • Phone (715) 359-6171 • greenheck.com Copyright © 2021 Greenheck Fan Corp. | November 2021 SP Model 115V/ 60Hz 115V/ 50Hz 220240V/ 50Hz 220240V/ 60Hz 277V EC Motor HP Motor 1 ASHRAE 90.1 Compliant SP-A50 304923 1/625 Yes SP-A70 317723 2.25/746 Yes SP-A90 3122
-
Direct Drive, AER Condenser
"Product Specification GuideModel AER (Condenser Fan Variant), Direct Drive Sidewall Mounted Cast Aluminum or Fabricated Steel Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corp
-
Model SQ Direct Drive Square Mixed Flow Inline Fans (#485448 IOM)
® Square Inline Mixed Flow Fans 1® Document 485448 Model SQ Direct Drive Square Inline Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
Model KSQ (#486132 IOM)
® Rooftop Supply Mixed Flow Fans 1® Document 486132 Model KSQ Direct Drive Rooftop Supply Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the produc
-
HVAC Control & Balancing Dampers, Models VCD, MBD and RBD
HVAC Control Balancing Dampers Models VCD, ICD, FBH, FBV, MBD and RBD • Selection • Construction • Performance May 2023 2 Frame Options There are five frame options available: • Channel (standard) - allows damper to be insert mounted into an opening or duct • Single flange or single reversed flange
-
QD-Cat_BathandInlineFans
22 Bath and Inline Fans UL/cUL 507 - E33599 - Ceiling Exhaust Fans Model SP-A390 and smaller and SP-B are UL/cUL Listed for above bathtub/shower with GFCI branch protected circuit. Model SP-C is UL/cUL Listed SP UL/cUL 507 - Cabinet Fans - E33599 Model CSP-A and CSP-B are UL/cUL Listed. CSP Model Be
-
ESD-603
ESD-603 Stationary Louver, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (152 mm) x 0.063 in. (2 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.063 in. (2 mm) nominal wall thickness, positioned
-
Fan Applications (FA/126-06)
"A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/126-06 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2006 Greenheck Fan Corp. Fan Applications There are many different types of fans and many
-
Quick Start Guide Isolator Mounting (#469092 IOM)
SQ AND BSQ ISOLATOR MOUNTING Quick Start Guide NOTE: SQ and BSQ centrifugal mounting information on reverse side Mixed Flow Fan - SQ Isolator Mounting Move SQ mixed flow fan to the desired location and determine the position in which the unit is to be mounted: • For horizontal mount applications (ex
-
Model AER/BAER (#486298 IOM)
® Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
Spark Resistant Construction (SRC) (FA/116-08R)
One of the critical uses for ventilation equipment is the movement of potentially explosive gases. Engineers and designers who specify these systems must exercise caution when selecting equipment to ensure continuous and safe system operation. This article will help develop an understanding of spark
-
Models DG and DGX Direct Gas-Fired Make-Up Air
March 2018 Direct Gas-Fired Make-Up Air Models DG and DGX Commercial, Industrial and Kitchen Applications • 800 - 48,000 cfm • 4 in. wg External Static Pressure • Direct Gas-Fired Heating • Optional Cooling - Packaged DX (2.5 to 16 tons) - Split DX - Chilled Water - Evaporative Cooling • Supply Fan
-
Coatings for Extreme Applications
July 2020 Coating for Extreme Applications Hi-Pro Z March 2021 Page Header In 1972, Greenheck took the lead as the first commercial and industrial fan manufacturer to introduce electrostatic powder coatings. Greenheck continues to lead by offering a superior epoxy powder base coat and powder coating
-
Vari-Green Controls
Vari-Green® Controls SOLVING VENTILATION CHALLENGES Vari-Green Controls ® Greenheck’s Vari-Green® Controls have been developed to maximize the efficiency of ventilation systems in a wide variety of applications when used with the Vari-Green motor. By choosing a Vari-Green control with the Vari-Green
-
Microprocessor Controller for Energy Recovery TAP v2.60 (#483232 IOM) January 2018
® Document 483232 Microprocessor Controller for Energy Recovery Microprocessor Controller for Tempered Air Products 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintai
-
Exhaust Hoods
PO Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Exhaust Hoods Specification – April 2021 Page 1 of 22 Copyright © 2021 Greenheck Fan Corporation Exhaust Hoods Specification Backshelf Hoods Exhaust Only GHEP GXEP GGEP Wall Style Canopy Hoods Exhaust Only – Single Wall Front GHEW
-
UL - Product Safety Certification in Air Movement and Control (CS/105-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Codes and Standards CS/105-23 UL Product Safety Certification in Air Movement and Control Und
-
Model SP-80-VG and SP-110-VG
"Product Specification GuideModel SP-80-VG and SP-110-VG Direct Drive Premium Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Speci
-
Propeller Hooded Roof Fans - Series A (Model AE/AS)
Propeller Hooded Roof Fans Series A - Model AE and AS Exhaust and Supply Fans April 2016 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 Model AE and AS Propeller Fans Table of Contents Standard Construction Features ...............4 Options and Accessories.....................5 Typical Installation ...
-
Hinge Kit Sizes 220-540 (#462865 IOM)
Document 462865 Bracket Hinge Kit Centrifugal Downblast Exhaust - Sizes 220-240 (pages 1-4) Centrifugal Upblast Exhaust - Sizes 220-240 (pages 1-4) Centrifugal Downblast Exhaust - Sizes 260-540 (pages 5-8) Centrifugal Upblast Exhaust - Sizes 300-480 (pages 5-8) Installation, Operation and Maintenanc
-
DC-5 Fan Diameters 8 through 14 ft.
"Product Specification GuideModel DC-5 (Fan Sizes 8-14, 8-14 ft. Diameters), Direct Drive High Volume, Low Speed (HVLS) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporatio
-
Model HRE - Heat Recovery Unit with Evaporative Cooling (#461248 IOM)
"RECEIVING AND HANDLING The HRE is thoroughly inspected and test run at the factory. However, damage may occur during shipping and handling. Upon delivery, inspect the unit for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim
-
Isolation Bypass Dampers & Controls
Greenheck’s bypass air dampers and isolation dampers are designed to provide superior airflow control in severe environments. System dampers are designed and sized for specified application pressure and flow requirements. Both isolation and/or bypass air dampers on Vektor systems are available with
-
water_coils_
Performance Data CFMEDB/EWBLDB/LWB 13 EWTLWTGPM S CAPACITY 12 1012 10 9 CUSTOMER 14 1 1/8 .010 .006 .020 16 GA. GALV. STEEL 11 DATENOTES APPROVED BYTAG: RFRETURN CU MODEL NO. CASING L MAXCOAL HEADERS COPPER ONLY CONNECTION SIZES MPT CDE P.O. # W.O. # TUBES OD Wall Thickness COPPER ONLY FINS Material
-
Model SQ Mixed Flow (#484909 IOM)
® Square Mixed Flow Inline Fans 1® Document 484909 Model SQ Direct Drive Square Mixed Flow Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
Technical Sheet: DC-5 (4.3-7 ft fan diameters)
DC-5 4.3 TO 7-FOOT FAN DIAMETERS With its sleek aerodynamic design, Greenheck’s DC-5 is a stylish and versatile overhead HVLS fan that creates an impact in any environment. Powerful yet quiet, its attractive five-blade design in 4.3 to 7-foot fan diameters enhances occupant comfort while complementi
-
FAQs for Vari-Green Motors
Q: What are advantages/disadvantages of using a direct driven fan (with standard AC motor)? A: Advantages: • No drive losses • Reduced/minimal maintenance • Less noise/vibration • Reduce fan size/weight Disadvantages: • Fan speed cannot be adjusted without purchasing an external device Q: What is an
-
LabCoat: Corrosion Resistant Coating
LabCoat™ …a superior coating for superior fan endurance in laboratory exhaust applications Coating quality for corrosive exhausts based on coating thickness is a myth. A thicker coating (greater number of mils) is not necessarily better. Greenheck LabCoat Advantages: • Base material preparation (cle
-
Bracket Hinge Kit (#481366 IOM)
Document 481366 Bracket Hinge Kit Centrifugal Downblast Exhaust - Sizes 060-200 Centrifugal Upblast Exhaust - Sizes 060-200 Bracket Hinge Kit Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, ins
-
Model ERV (476412 IOM)
"Only qualified personnel should install this system. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving parts, as well as other
-
CAD and HAD (Access Doors)
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel CAD and HAD Access DoorsFacility Service Subgroup: Division 08 Door and Window *************************************************************************************************************Note to