Number of Results: 53
Model XG-AFL-MCC is an extruded aluminum architectural linear slot diffuser mitered corner section with concealed mounting hardware, available in 90°, 135°, or special angles, one-inch to three-inch slot widths and one or two slots.
Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the buildi
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi