Number of Results: 57
Model TSF is a full feature make-up air unit commonly used for industrial and commercial applications. The TSF can be configured as constant volume 100% outside air or variable air volume. The TSF model can also be configured to include evaporative cooling. 33,000 - 64,000 cfm and 3 in. wg
A straight-sided equipment support for use on flat or pitched roofs. Includes a wood nailer for the attachment of roofing material. 8 to 18 in. heights 4, 6, or 8 in. widths
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
A straight-sided curb for use on buildings constructed with metal roofing material (corrugated or standing seam). This curb can be pitched to match the roof slope. 8 to 42 in. heights 8 in. flashing flange
Pipe portal curbs are used to provide a weather tight seal for pipes penetrating the roof structure. They are typically used for VRF systems. Three styles of pipe portals are available: boot style, hood style, or hood/boot combo style. The boot style can seal up to 5 pipes and diameters ranging fro
The 100% outdoor air systems provide a great option for low insulated spaces with high infiltration rates such as warehouses and distribution centers. These units cycle the blower and burner on a call for heat from the space, supplying air at a high velocity and high discharge temperatures (120°F t
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi