Number of Results: 106
This belt drive, roof mount, filtered reversing fan moves air in both exhaust and supply modes. The fan features cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing. 2,900 to 58,000 cfm Up to 0.5 in. wg.
Model XG-DD-500 air terminal units regulate the flow of conditioned air in a dual duct air distribution system. The air terminal unit receives both heated and cooled air and mixed in a plenum (provided by others) to reach the desired discharge temperature. The XG-DD-500 offers a CFM range capacity
Model XG-DH-500 is a high-performance air terminal unit designed to regulate the flow of conditioned air in dual duct air distribution systems. Both heated and cooled air are provided to the air terminal and mixed in an integral plenum to reach the desired discharge temperature. The XG-DH-500 provi
Model XG-DS-600 short mixing dual duct air terminals regulate the flow of conditioned air and or outside air in air distribution systems. The XG-DS-600 takes heated and cooled conditioned air, heated or cooled conditioned air along with outside air to the air terminal and mixes the air in an integra
Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the buildi
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi