Number of Results: 54
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product. 7 in. height
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Model XG-FCL-600 low profile fan-powered terminal units provide a balance between quiet operation, minimal footprint, and a broad flow range with a reduced height for low clearance ceiling applications. Every XG-FCL-600 includes a bottom rigid access panel. These simple-to-remove panels provide acc