- AHRI (11)
- AMCA 500-L Air Performance (1)
- AMCA 500-L Air Performance, Water Penetration and Sound (4)
- AMCA 500-L Water Penetration and Air Performance (30)
- AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain (17)
- AMCA 500-L Water Penetration, Air Performance, and Wind-Driven Rain (1)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D and Enhanced Protection, Missile E) (5)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D) (2)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E with 0.125 in. frame and blade material thickness) (2)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E) (4)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D) (3)
- AMCA 540 Test Method for Louvers Impacted by Wind-Borne Debris (Basic Protection, Missile D and Enhanced Protection, Missile E) (1)
- AMCA 550 High Velocity Rain Resistant (with factory attached VCD-40 Damper in closed position) (3)
- AMCA 550 High Velocity Wind Driven Rain (10)
- Cold-Weather Certified (2)
- Complies with NFPA 90A and UL 181 (11)
- CSA Certified (4)
- ETL (11)
- Florida Test Protocol: TAS 201 Large Missile Impact (15)
- Florida Test Protocol: TAS 202 Uniform Static Air Pressure (15)
- Florida Test Protocol: TAS 203 Cyclic Wind Loading (15)
- Home Ventilating Institute (HVI) (4)
- Tested in accordance with ICC 500 (2020 & 2023) (1)
- Tested in accordance with ICC 500-14 (1)
- UL 1995 (11)