- AHRI (1)
- AMCA Air Performance, Air Leakage, Efficiency (2)
- AMCA Air Leakage and Air Performance (13)
- AMCA Air Performance (30)
- BS 476 (1)
- California State Fire Marshal (Listing # 3225-0981:0101) (5)
- California State Fire Marshal (Listing # 3225-0981:0103 and 3230-0981:0104) (4)
- California State Fire Marshal (Listing # 3225-0981:0106) (1)
- California State Fire Marshal (Listing # 3225-0981:0111) (2)
- California State Fire Marshal (Listing # 3225-0981:0113) (1)
- California State Fire Marshal (Listing # 3230-0981: 0104) (23)
- California State Fire Marshal (Listing # 3230-0981: 0113) (4)
- California State Fire Marshal (Listing # 3230-0981:0105) (1)
- California State Fire Marshal (Listing #3226-0981:0500) (1)
- California State Fire Marshall (Listing # 3225-0981:0102) (19)
- California State Fire Marshall (Listing # 3225-0981:0103) (15)
- California State Fire Marshall (Listing # 3225-0981:0112) (3)
- Complies with NFPA 90A and UL 181 (1)
- ETL (1)
- ETL (C#5005978) (3)
- Military Specification MIL-S-901D (3)
- UL 1995 (1)
- UL 2043 (Listing # R39668) (5)
- UL 555 (Listing # R13317) (27)
- UL 555 and UL 555S (Listing #R13317) (16)
- UL 555C (Listing # R13446) (9)
- UL 555S (Listing # R13317) (19)
- UL Fire Resistance Directory Approved Ceiling Design Number: L501, L502, L503, L506, L507, L508, L512, L513, L514, L515, L516, L517, L519, L522, L523, L533, L537, and L545 (1)
- UL Fire Resistance Directory Approved Ceiling Design Number:L528, L546, L558, L562, L574, L576, L581, L583, L585, L592, M501, M503, M508, P533, P538, P545, P547, P548, P554, and P580 (2)
- United States Department of the Navy 4130 Ser 501/1942 (4)
Codes
- ASHRAE 62.1 (5)
- ASHRAE 90.1 (22)
- California Title 24 (21)
- GSA-Level C (4)
- GSA–Level D (2)
- IECC (International Energy Conservation Code) (25)
- International Building Code (IBC) (67)
- National Fire Protection Association (NFPA 130 and 502) (4)
- National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105) (18)
- National Fire Protection Association (NFPA 80, 90A, and 101) (24)
- National Fire Protection Association (NFPA 90A and 101) (8)
- National Fire Protection Association (NFPA 90A, 92, 101 and 105) (16)
- National Fire Protection Association (NFPA 92 and 105) (1)
- UFC 4-010-01 (charge weight I at 148 ft.) (4)
- UFC 4-010-01 (charge weight I at 82 ft.) (2)
- UFC 4-010-01 (charge weight II at 82 ft.) (4)