Belimo Actuators
AFB/AFBUP Series - 180 in. lb. torque.
AMB/AMX Series - 160 – 180 in. lb. torque.
EFB/EFX Series - 270 in. lb torque.
EFCX Series - 270 in. lb torque.
FSAFB Series - 180 in. lb. torque.
FSAFxxA Series - 180 in. lb torque.
FSLF Series - 30 in. lb. torque.
FSNF Series - 70 in. lb. torque.
FSTF Series - 18 in. lb. torque.
GMB/GMX Series - 360 in. lb. torque.
LF Series - 35 in. lb. torque.
LMB Series - 45 in. lb. torque.
NFB/NFX Series - 90 in. lb. torque.
NMB/NMX Series - 90 in. lb. torque.
SGA24 Positioners - For proportional actuators with a working range of 0 to 10 VDC or 2 to 10 VDC.
TFB Series - 22 in. lb. torque.
VAFB24-BAC-GTD - 180 in. lb. torque.
ZGR01 resistor - For 4 to 20 mA conversions.