- AMCA 500-L Water Penetration and Air Performance (5)
- AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain (10)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D and Enhanced Protection, Missile E) (5)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D) (2)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E with 0.125 in. frame and blade material thickness) (2)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E) (4)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D) (2)
- AMCA 550 High Velocity Rain Resistant (with factory attached VCD-40 Damper in closed position) (3)
- AMCA 550 High Velocity Wind Driven Rain (8)
- California State Fire Marshal (Listing # 3225-0981:0101) (5)
- California State Fire Marshal (Listing # 3225-0981:0111) (2)
- California State Fire Marshal (Listing # 3230-0981: 0113) (1)
- California State Fire Marshal (Listing #3226-0981:0500) (1)
- ETL (C#5005978) (3)
- Florida Test Protocol: TAS 201 Large Missile Impact (13)
- Florida Test Protocol: TAS 202 Uniform Static Air Pressure (13)
- Florida Test Protocol: TAS 203 Cyclic Wind Loading (13)
- UL 555C (Listing # R13446) (9)
- UL 555S (Listing # R13317) (1)
- UL Fire Resistance Directory Approved Ceiling Design Number: L501, L502, L503, L506, L507, L508, L512, L513, L514, L515, L516, L517, L519, L522, L523, L533, L537, and L545 (1)
- UL Fire Resistance Directory Approved Ceiling Design Number:L528, L546, L558, L562, L574, L576, L581, L583, L585, L592, M501, M503, M508, P533, P538, P545, P547, P548, P554, and P580 (2)