RBU
The RBU is a belt drive, roof mount axial fan for use in general clean air exhaust applications. The unit exhausts air up and away from the roof surface. Units feature a steel housing, with a fabricated steel propeller. 4100 to 64300 cfm Up to 1.0 in. wg. 15-Day Fixed Lead Times on Select Configura