Dampers-FAQQA11
Define all stainless steel construction on commercial control dampers.
Link text :
Select a Card/Question Answer :
QuestionAnswer
Display order :
11
When selecting a commercial control damper (model VCD) with all stainless steel construction, the customer receives stainless steel blades, frame, axles, bearings, blade linkage, jamb seals (when applicable), and jackshafting (when applicable). Actuator linkages are not provided in stainless steel construction. For dampers made entirely of 316 stainless steel, see the severe environment product line (model SE).
faqcategories :
- Dampers FAQs
Related pages :
from