EXPLORE
FEATURED PRODUCTS


100% Outdoor Air
100% outdoor air high-temperature heating units provide a relatively low amount of air at high temperatures for efficient heating of the distribution center. Providing outside air pressurizes the space, offsetting cold air infiltration. Learn more
Suggested models:
- DGX: direct gas-fired space heating unit

80/20 Recirculating
80/20 recirculating units use modulating outdoor air and return air dampers to provide varying outdoor air volumes that range from 20% to 100% of total airflows. Warehouse heating applications commonly vary outdoor airflow to maintain positive building pressure to minimize cold air infiltration. Learn more
Suggested models:

Mixed Flow Fans: Revolutionizing the Make-Up Air Market
Looking for a way to reduce operating costs? Our space heating products are available with direct drive mixed flow fans that can significantly reduce operating costs. Learn more