Experience Best-In-Class Product Selection with:

eCAPSeCAPS

CUE-WALL

Model CUE-WALL is a direct drive fan designed for roof or wall mounting, where the exhaust air is direct away from the mounting surface. Constructed of a single piece, continuously welded housing, this fan is used for exhausting contaminated or grease laden air.
  • 65 to 6,400 cfm
  • Up to 3 in. wg.

Certifications:

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)