Experience Best-In-Class Product Selection with:

eCAPSeCAPS

CUBE-WALL

Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

  • 375 to 14,700 cfm
  • Up to 5 in. wg.

Certifications:

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)