Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Variable Frequency Drive

Stand-alone VFDs supplied with Vektor fans. Sized and factory programmed with supplied motor information along with maximum speed per the supplied motor and fan construction.

System control signal and operation of the fan speed, as well as other systems components such as isolation and bypass damper(s), is done via the BMS.

VFD features:
  • NEMA 1 (indoor) or NEMA 3R (outdoor) rated enclosures
  • BACnet® IP, BACnet MS/TP and MODBUS RTU are all supported communication
  • Integrated display
  • 24 VDC power supply