Experience Best-In-Class Product Selection with:

eCAPSeCAPS

HLC-GFR

Model HLC-GFR radial discharge pattern diffuser includes a gel seal HEPA filter rack and is engineered for supply air distribution in critical environments such as chemistry labs and clean rooms. The diffusers are engineered to supply a low velocity of conditioned air in a radial pattern from the ceiling.

Product Features:

  • Low velocity radial air pattern
  • Available in 90° or 180° throw
  • Removable face to allow ease of cleaning and sterilization
  • Choice of all aluminum, all cold-rolled steel or all stainless steel construction
  • Standard 51% free area. Optional 16% free area or 23% free area
  • Optional gel seal type HEPA filter
  • Available in Surface Mount or T-bar Lay-in frame styles