Experience Best-In-Class Product Selection with:

eCAPSeCAPS

HLC-FFR

Model HLC-FFR radial discharge pattern diffusers are engineered for supply air distribution in critical environments such as chemistry labs and clean rooms. The diffusers are engineered to supply a low velocity of conditioned air in a radial pattern from the ceiling.

Product Features:

  • Low velocity radial air pattern
  • Available in 90° or 180° throw
  • Easily removable face to allow ease of cleaning and sterilization
  • Choice of all aluminum, stainless steel face and aluminum backpan, or all stainless steel construction
  • Available in Surface Mount or T-bar frame styles
  • Optional inlet damper