Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-RHSS Series

The XG-RHSS Series are designed for use in applications requiring return grilles constructed of a non-ferrous material with a fixed louver.

OVERVIEW

XG-RHSS

Model XG-RHSS is a stainless steel return grille with 1.03 inch stainless steel border and fixed louver face with 45° deflection.
Purchase Options: