Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-RHFSS Series

The XG-RHFSS Series are designed for use in applications requiring cube core filter return grilles constructed of a non-ferrous material.

OVERVIEW

XG-RHFSS

Model XG-RHFSS is a stainless steel filter return grille with 45° deflection fixed louver face and 1 inch deep filter rack.
Purchase Options:
}