Experience Best-In-Class Product Selection with:

eCAPSeCAPS

LADTS

The LADTS Architectural Linear Diffuser Tee System combines the LAD diffuser with a factory-attached UP plenum for a simplified, efficient installation. Designed to fit tightly into 15/16", 9/16", or bolt-slot ceiling suspension systems, it delivers a clean, seamless aesthetic. Adjustable air pattern controllers allow precise airflow direction in horizontal or vertical configurations, with standard or combination blade options. Available in pre-engineered lengths of 24", 48", and 60", with slot widths of 1", 1-1/2", and 2". Offered in both exposed flange and flush frame border styles, with optional insulated or non-insulated plenums.

Product Features

  • Plenum and linear assembly which allows for direct ducting to the product
  • Ideal choice for acoustical ceiling applications
  • Available for regular T-bar grids, narrow tee grids and bolt-slot applications
  • 2', 4' or 5' lengths available
  • 1", 1-1/2" or 2" slot widths
  • Enables quicker installation for contractors without field assembly
  • Longest section is 72"

Finishes

  • White/Black (White Finish is suitable for a primer coat if field painting is required)
  • Black
  • Satin Silver
  • Mill
  • Custom Color

Optional Accessories

  • Standard Blades
  • Combo Blades