LAD
The LAD architectural linear diffuser combines high-performance air distribution with refined aesthetics, meeting the strictest engineering and architectural standards. Offered in a variety of border styles and slot configurations, it delivers a clean, modern look suitable for a wide range of commercial and institutional applications.
Product Features
- Available for straight and curved applications
- 1" to 3" wide slot widths available
- Various frame types are available for different applications
- Can come with hanger brackets for concealed mounting
- Available with standard for combo-blade pattern controllers for horizontal or vertical applications
- Combination frames are available when two different frames are required on a single linear
- Longest single section is 96"
OVERVIEW
- Submittals
-
Performance
- LAD 1-Slot Combo Horizontal Performance
- LAD 1-Slot Combo Vertical Performance
- LAD 1-Slot Performance
- LAD 2-Slot Combo Horizontal Performance
- LAD 2-Slot Combo Vertical Performance
- LAD 2-Slot Performance
- LAD Pressurized Ceiling Plenum Combo Horizontal Performance
- LAD Pressurized Ceiling Plenum Combo Vertical Performance
- LAD Pressurized Ceiling Plenum Performance
- Instruction Manuals
- Specifications