Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-SGRP Series

Model XG-SGRP Series maximum security steel sidewall grilles are excellent for maximum security applications including, federal correctional facilities, state and local prisons, and manufacturing plants requiring a high level of security.

OVERVIEW

XG-SGRP

Model XG-SGRP is a steel maximum security grille with perforated face plate and welded steel sleeve.
Purchase Options:
}

XG-SGRPO

Model XG-SGRPO is a steel maximum security perforated face plate only.
Purchase Options:
}

XG-SGRPSR

Model XG-SGRPSR is a steel maximum security suicide deterrent perforated face grille with welded sleeve. The XG-SGRPSR is an excellent choice for maximum security applications such as psychiatric hospitals where security is of paramount concern.
Purchase Options:
}

XG-SGRP-SRO

Model XG-SGRP-SRO is a steel maximum security suicide deterrent perforated face plate only for use in applications such as psychiatric hospitals where security is of paramount concern.
Purchase Options:
}