XG-SGLFO Series
Model XG-SGLFO Series medium security supply grilles are an excellent choice for sidewall installation in medium security applications such as federal correctional facilities, state and local prisons and manufacturing plants where security is a concern.
OVERVIEW

XG-SGLFO-10
Model XG-SGLFO-10 is a face only medium security steel supply grille. The lattice face has one-inch by 13/16-inch openings.
}

XG-SGLFO-13
Model XG-SGLFO-13 is a lattice face only medium security steel supply grille. The lattice face has 13/16-inch by 13/16-inch openings.
}

XG-SGLFO-50
Model XG-SGLFO-50 is a face only medium security steel supply grille. The lattice face has 1/2-inch by 13/16-inch openings.
}

XG-SGLFO-75
Model XG-SGLFO-75 is a face only medium security steel supply grille. The lattice face has one-inch by 13/16-inch openings.
}