XG-EPRHF Series
The XG-EPRHF Series are for use in ceiling applications which call for a clean, smooth, appearance, and are lightweight, corrosion resistant, and easy to install.
OVERVIEW
XG-EPRH
Model XG-EPRH is a plastic 2 foot x 2 foot lay-in louver face return grille.
XG-EPRHF
Model XG-EPRHF is a plastic 2 foot x 2 foot lay-in louver face filter return grille with 1 inch deep filter rack.