XG-TL-500 Series
Model XG-TL-500 is the simplest and most widely used VAV terminal unit for low-profile applications. The unit is served by a central air handler and modulates the amount of primary cooling air to the space between a minimum set point and the design airflow. The XG-TL-500 has a maximum height of 12 1/2-inches.
OVERVIEW
XG-TL-500
Model XG-TL-500 single duct air terminal unit is for low-profile applications. The unit is served by a central air handler and modulates the amount of primary cooling air to the space between a minimum set point and the design airflow. Its construction uses industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity.
Capacities ranging from 80-4,000 cfm in eight sizes.
Pneumatic, electric, analog, or direct digital controls available.
Hot water or electric heat available for reheat applications.
Product Features:
- Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
- All metal constructed inlet flow sensor with extra balancing taps
- Rectangular discharge with slip and drive duct connection
- 22-gauge galvanized steel casing, mechanically sealed for low leakage construction
- NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
- Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc
- Reduced height for low clearance applications
- All TL-500 terminal units are AHRI certified and shipped with the AHRI seal
Certifications:
ETL
AHRI
Complies with NFPA 90A and UL 181
UL 1995
Purchase Options:
- Submittals
- Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Other Product Information
- ATU Accessories
- Control Drawing - TH110N PPD DA/NC
- Control Drawing - TH112N PPD RA/NO
- Control Drawing - TH114M PPI DA/NC
- Control Drawing - TH115M PPI DA/NO
- Control Drawing - TH116M PPI RA/NC
- Control Drawing - TH117M PPI RA/NO
- Control Drawing - TH140M PPI Static Pressure Control
- Control Drawing - TH152 EPD Cooling Only
- Control Drawing - TH153 EH EPD Cooling w/ Reheat
- Control Drawing - TH153 HW EPD Cooling w/ Reheat
- Control Drawing - TH157 EPD Electric Actuator Only
- Control Drawing - TH160 API Cooling Only
- Control Drawing - TH161 API Hot Water Coil w/Prop HW Valve
- Control Drawing - TH161 API Cooling with SCR Controlled EH
- Control Drawing - TH161 API Cooling with Reheat up to 3 Stages EH
- Control Drawing - 164 API Nt. Setbk/AM Wm-Up Rem Sig
- Control Drawing - TH164 API AM Wm-Up HW or up to 3 stage EH
- Control Drawing - TH165 API Auto Heat/Cool Changeover-no reheat
- Control Drawing - TH173 API Static Pressure Control-Direct or Bypass
- Warranty