XG-FCI-600

Model XG-FCI-600 is a fan-powered terminal unit engineered to provide a balance between quiet operation, minimal footprint, and a broad flow range. All XG-FCI-600 terminal units are AHRI certified and shipped with the AHRI seal.


Capacities ranging from 200-4,400 cfm in six casing sizes.

Pneumatic, electric, analog, or direct digital controls available

Hot water or electric heat available for reheat applications

Product Features:

  • Single speed high-efficiency PSC motor with SCR motor speed control
  • Field adjustable baffles, top and bottom, for balancing
  • Large bottom access panel provided for easy motor/blower servicing
  • Damper rotates in a self-lubricating, long-life, low-friction thermoplastic bearing
  • Industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
  • Mechanically fastened damper assembly constructed of galvanized steel with integral blade seal (<1% at 3.0 in. wg static pressure)
  • All metal constructed inlet flow sensor with extra balancing taps
  • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
  • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
  • All FCI-600 terminal units are AHRI certified and shipped with the AHRI seal

Certifications:

ETL

AHRI

Complies with NFPA 90A and UL 181

UL 1995

Purchase Options: