ESD-635D
Model ESD-635D is a Miami-Dade Qualified and Florida Product Approved stationary horizontal drainable blade extruded aluminum louver designed to protect air intake and exhaust openings in exterior walls. ESD-635D is AMCA 540 Listed for wind-borne debris impact and is approved for use in Florida’s High Velocity Hurricane Zone. With the optional factory attached VCD-40 damper in the closed position this louver maintains AMCA 550 Listing for High Velocity Wind Driven Rain.
- 6-inch depth
- 59% free area (4 ft. x 4 ft.)
- 1,250 fpm free area velocity at the beginning point of water penetration
Certifications:
AMCA 500-L Water Penetration and Air Performance
AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D and Enhanced Protection, Missile Level E with 0.125 in. frame and blade material thickness)
AMCA 550 High Velocity Rain Resistant (with factory attached VCD-40 Damper in closed position)
Florida Test Protocol: TAS 201 Large Missile Impact
Florida Test Protocol: TAS 202 Uniform Static Air Pressure
Florida Test Protocol: TAS 203 Cyclic Wind Loading
- Options and Accessories
- Submittals
- Catalogs
-
Instruction Manuals
- ESD-635D, Channel Installation (IOM #487069) December 2024
- ESD-635D, Channel Installation with VCD-40 Damper (IOM #487070) December 2024
- ESD-635D, Flange/Sleeve Installation (IOM #487071) December 2024
- ESD-635D, Flange/Sleeve Installation with VCD-40 Damper (IOM #487072) December 2024
- ESD-635D, Channel Installation (#474639 IOM) January 2024
- ESD-635D, Channel Installation with VCD-40 Damper (#474640 IOM) January 2024
- ESD-635D, Flange/Sleeve Installation (#474637 IOM) January 2024
- ESD-635D, Flange/Sleeve Installation with VCD-40 Damper (#474638 IOM) January 2024
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
ESD-635D
-
- Application Information
- Videos
- Other Product Information
-
Warranty
- Warranty Statement for Louver Products
- Warranty Statement for Louver Baked Enamel Finish
- Warranty Statement for Class I Anodize
- Warranty Statement for Class II Anodize
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF)
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF)
- Warranty Statement for Maintenance - Protecting and Repairing the Finish