EHV-901
Model EHV-901 is a stationary dual-module wind driven rain extruded aluminum louver with horizontal front blades and vertical rear blades designed to protect air intake and exhaust openings in exterior walls. EHV-901 is AMCA 540 Listed for wind-borne debris impact and AMCA 550 Listed for High Velocity Wind Driven Rain.
- 9-inch depth
- 54% free area (4 ft. x 4 ft.)
- 974 fpm free area velocity at the beginning point of water penetration
- Class A Wind Driven Rain Classification
Certifications:
AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain
AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D and Enhanced Protection, Missile E)
AMCA 550 High Velocity Wind Driven Rain
- Options and Accessories
- Submittals
- Catalogs
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
EHV-901
-
- Other Product Information
-
Warranty
- Warranty Statement for Louver Products
- Warranty Statement for Louver Baked Enamel Finish
- Warranty Statement for Class I Anodize
- Warranty Statement for Class II Anodize
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF)
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF)
- Warranty Statement for Maintenance - Protecting and Repairing the Finish