Honeywell Actuators
MS-4120, 4620, 8120 Series - 175 in. lb. torque.
MS-4209, 4309, 4709, 4809, 8209, 8309 Series - 30 or 80 in. lb. torque.
MS7505, 7510, 7520, 8105, 8110 Series - 44, 88 and 175 in. lb. torque.
MS7520 series - 175 in. lb. torque.
MSxx04, xx09 Series - 30 in. lb. or 80 in. lb. torque.