LSDSQ
The LSDSQ is engineered for architectural environments, enabling direct integration of a ceiling tile into the diffuser for a clean, uninterrupted ceiling appearance. Designed for both supply and return applications, it is available with optional insulation for enhanced thermal and acoustic performance.
Product Features
- Available in 1/2", 3/4", and 1" slot widths
- Available with 1 or 4 slots
- Designed to fit in standard 15/16" T-bar grids as well as narrow tee 9/16" grids
- Optional insulation is available
- Can be used in supply or return applications