LSDTZ
TechZone™ and USG Logix™ ceiling systems, featuring a 3/4" slot width. Available in 4" and 6" unit widths with 1 to 4 slots depending on frame type. Supply models include face-adjustable pattern controllers for precise volume and throw adjustment—from vertical to horizontal airflow—while return models maintain the same slot, width, and frame options without pattern control.
Product Features
- LSDTZ TechZone™ linears are used specifically in 4” or 6” wide TechZone grids
- Available with 1 or 2 slots
- Can be used in lay-in -6 applications or -9 narrow tee applications
- Includes pattern controllers for airflow adjustment
- Longest single section is 96"