CDD

CDD is a directional diffuser that provides an aesthetically pleasing solution to air distribution requirements, regardless of room configurations.

Product Features

  • Available Sizes Only as Listed
  • Available in Aluminum and Steel
  • Available in 1, 2-way opposite, 2-way corner, 3, and 4-way directional air patterns
  • Provides optimum airflow performance for high induction applications
  • Cores are easy to remove with spring loaded latches - no tools required
  • Available with optional induction vanes (IV Option)
  • Available with air pattern deflectors to help adjust the amount of airflow from each side (APD Option)

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Mill
  • Custom Color

Optional Accessories

  • D5 - Steel Opposed Blade Damper
  • D5A - Aluminum Opposed Blade Damper
  • G3 - Equalizing Grid (Round)
  • RSD - Radial Shutter Damper
  • TBPF - T-Bar Plaster Frame
  • LIPF - Lay-In Plaster Frame
  • TR - Square to Round Transition
  • TR-Deep - Deep Transition