CDD-CA
Model CDD-CA is a hybrid unit combining the features of an CDD louver face diffuser with a cube core dampered center.
Product Features
- Includes cube core center panel for additional supply air
- The cube core center area is provided with a steel OBD as a standard feature to allow for adjusting flow from fully vertical to fully horizontal throw
- All units include our APD Air Pattern Deflectors as a standard feature allowing for complete manual field adjustment of throw patterns
- Available for Lay-in T-Bar or Beveled Drop Surface Mounting
- Optional un-insulated or insulated plenum boxes boxes are also available
- Available Sizes Only as Listed