Engineering CAPS® 4.44

Engineering CAPS® has been updated. Find out about the latest features and newest products to assist you in choosing the best product for your application.

    VISIT CAPS

     

    Highlights

    Availability Updates:

    • Lead-time improvements for wall-mounted fan models AER/BAER, inline fan model SQ, and fan model KSQ
    • Quick build expansion for models SQ and KSQ

    Efficiency/Code Updates:

    • Added FEI to more fan selections (single-phase induction motors and single-phase Vari-Green® motors)
    • Updated and enhanced California Title 20 logic to prevent fan selections under 1.00 FEI
    • New A2L refrigerant (R-454B replaces R-410A) – EPA enforcement is 1/1/2025

    Time-Saving Selections:

    • Expanded variable frequency drives (VFD) on many popular fan models. This makes selecting, configuring, ordering, and installing VFDs much faster with fewer errors
    • Expanded the user interface (fast data entry, multi-line editing, global editing) to include access doors, automatic balancing, backdraft, ceiling radiation, and remote balancing dampers
    • Added performance-based louver selection
    • Mixed flow non-tempered fan model KSQ will now ship fully assembled (saving installation time)

     

     

    New or Redesigned Products:

      • Addition of air terminal units single duct product offering
      • Industrial grille model XG-RL-SP, added 4 and 8 in. heights and expanded duct diameter availability
      • New fire-rated door grille model XG-DGDF-FRS
      • Spiral duct grille models XG-4004P/4004SP, expanded duct diameter availability
      • Expanded performance ranges and options on the axial wall-mounted models AER and BAER
      • Expanded ceiling radiation damper offering on more ceiling fan model SP sizes
      • Expanded residential energy recovery to include the ASSURE-140  
      • Introduction of wind-driven rain FEMA louver model AFL-601
      • New factory-mounted and wired outlet damper option for make-up air models DGX, MSX, and Greenheat models
      • Grease X-Tractor™ high-efficiency kitchen hood filters redesigned for less static pressure

       

       

      All USA-Manufactured Products

      CLICK ON A CATEGORY BELOW TO EXPAND THE DETAILS

      Fan Updates - CAPS® 4.44 - Engineers - USA & INTL

      Axial Fans
      Ceiling Fans
      Centrifugal Fans
      Commercial Inline and Rooftop Fans
      Power Roof Ventilators and Roof Curbs (PRV)
      Tubular Inline Fans

      Conditioning and Ventilation Updates - CAPS® 4.44 - Engineers - USA & INTL

      Dedicated Outdoor Air Systems (DOAS)
      Kitchen Ventilation Systems (KVS)
      Make-up Air (MUA)

      Air Control Updates - CAPS® 4.44 - Engineers - USA

      Air Terminal Units (ATU)
      Dampers
      Grilles, Registers & Diffusers (GRD)
      Healthcare, Laboratory & Cleanroom Products (HLC)
      Louvers

       

      Learn More

      Codes & Regulations blog post image for 6 + 6 Website Card - Size is 402px X 201px

      The Difference Between Energy Codes and Energy Regulations in the HVAC Industry

      Energy codes and regulations have a significant impact on the HVAC industry, however, confusion exists between the two, not only about where they apply but who they apply to and how they are enforced. Read on to learn more about the differences between energy codes and energy regulations.

      FEI CARD 6 + 6 columns

      Code-Compliant Fan Selection

      Greenheck's product selection program includes Fan Energy Index (FEI) metrics to help you select fans that meet or exceed ASHRAE 90.1 and state energy code requirements

       

       

      For CAPS user experience improvements click here

      VISIT CAPS