Greenheck SQ Mixed Flow Square Inline Fan Recognized in Consulting-Specifying Engineer 2021 Product of the Year Awards
November, 2021
Greenheck’s SQ mixed flow square inline fan received bronze level recognition as a Consulting-Specifying Engineer (CSE) 2021 Product of the Year. The award, voted on by the publication’s readers, was selected as one of the best new
products of 2021 in the HVAC category. Model SQ will be highlighted in the November/December awards issue of Consulting-Specifying Engineer.
![](https://greenheck-cms-prod.azureedge.net/atg-cms-prod/images/default-source/news/cse2021_poylogo_bronze.png?sfvrsn=3913cfe3_6)
Compared to traditional inline centrifugal fans, SQ mixed flow fans offer improved performance, efficiency, and sound in a smaller fan housing. Mixed flow model SQ is available in eight sizes, 16-33, with performance ranges up to 27,497 cfm and up to 3 in. wg. A single-phase or three-phase direct drive Vari-Green® motor up to 10 hp offers improved energy efficiency and low maintenance. AMCA certified for sound, air, and fan efficiency index, Greenheck SQ mixed flow square inline fans are ideal for supply, exhaust, return, or make-up air systems in indoor clean air applications where space is a prime consideration.
Visit CSE magazine to read more about the Product of the Year program.