Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Vari-Green Motor, Single/Three Phase

The electronically commutated (EC) Vari-Green (VG) motor combines technology, controllability and energy-efficiency into one single low-maintenance unit. Motors are available in single and three-phase, sizes ranging from 1 to 10 hp. Modbus, shaft grounding and I/O's are standard on these nominal HP Vari-Green motors.
Purchase Options: