Search Results
Number of Results: 34
-
Greenheck Expands SQ Mixed Flow Inline Fan Line
New smaller sizes, side discharge and insulation options now availableGreenheck’s line of SQ direct drive mixed flow inline fans offering a unique combination of high efficiency, low sound, and ease of installation in a square housing design continues to expand and add enhancements. With the additio
-
Greenheck SQ Mixed Flow Square Inline Fan Recognized in Consulting-Specifying Engineer 2021 Product of the Year Awards
Greenheck’s SQ mixed flow square inline fan received bronze level recognition as a Consulting-Specifying Engineer (CSE) 2021 Product of the Year. The award, voted on by the publication’s readers, was selected as one of the best new products of 2021 in the HVAC category. Model SQ will be highlighted
-
Greenheck Expands BAER Belt Drive Sidewall Propeller Fan Line
Greenheck has expanded its BAER belt drive sidewall propeller fan line to include supply airflow configurations and expanded sizes. Model BAER is now available in supply and exhaust configurations with propeller diameters from 24 to 48 inches and performance capabilities from 300 to 54,000 cfm or up
-
Greenheck Introduces High-Performance Ventilation Package For Healthier Indoor Air In Multifamily Buildings
Greenheck, the global leader in air movement and provider of the most comprehensive selection of products for commercial HVAC systems, is expanding its product offering in multifamily construction. Greenheck’s new package of specification-grade exhaust ventilation fans and energy recovery ventilator
-
New KSQ Mixed Flow Untempered Roof Supply Fan From Greenheck
Greenheck’s new KSQ mixed flow roof supply fan provides energy-efficient building supply or untempered make-up air in applications where heating and cooling are not required. Model KSQ is available in direct drive sizes 7 through 33 with performance up to 16,750 cfm and 2.75 in. wg in multiple confi
-
Greenheck MultiSPEC™ Exhaust Fans Deliver Industry-Leading Performance
Greenheck’s new MultiSPEC™ SP-LP ceiling exhaust fans provide high efficiency, powerful performance, and quiet operation in a low profile design. Powered by an electronically commutated motor (ECM) with constant CFM adaptive, variable speed, the MultiSPEC SP-LP is programmed to overcome static press
-
Greenheck Introduces Residential Energy Recovery Ventilators For Multifamily Buildings
Greenheck’s new high-performance residential energy recovery ventilators (ERVs) provide balanced ventilation that improves energy efficiency and ensures multifamily projects meet code and exceed indoor air quality expectations. Four models are available with a variety of options and accessories and
-
Greenheck Expands Tubular Inline Fan Line
Greenheck has expanded its tubular inline fan product offering with the addition of the AX 200 Series tubular inline and upblast fans. Featuring medium-duty welded construction, a cast aluminum prop, and integral flanges for airtight duct connections, the direct drive AX 200 can be utilized in a wid
-
Greenheck's QEI Mixed Flow Fan Offers New Construction Options For Corrosive Or Flammable Environments
Greenheck’s QEI mixed flow fans are now available with aluminum and spark resistance Type A material construction options. The expanded construction material offering combined with the QEI’s high efficiency mixed flow wheel makes it a great solution for challenging exhaust air applications. The alum
-
Product of the Year Voting Underway
The KSQ Mixed Flow Roof Supply Fan is a nominee for the Consulting-Specifying Engineer (CSE) Product of the Year awards in the HVAC category—and we need your vote to win! Only qualified Consulting-Specifying Engineer subscribers are eligible to vote. Only one vote per qualified subscriber. If more t
-
Greenheck Introduces Modular Air Distribution Systems for Operating and Imaging Rooms
Greenheck’s new modular air distribution systems accommodate the specialized medical, mechanical, and electrical considerations of operating and imaging rooms. Incorporating laminar diffuser arrays that simplify coordination during design and installation, these modular systems maximize diffuser cov
-
Greenheck Adds Model DM-3 To Overhead Fan Line
The model DM-3 is a small-diameter architectural overhead fan that boosts occupant comfort while enhancing the interior design of commercial and institutional building spaces. Featuring curved polymer airfoils designed to maximize airflow, improve efficiency, and optimize coverage area, the DM-3 is
-
Overhead Fan with Northern Light® Wins 2022 Commercial Comfort Product of the Year Award
Greenheck’s Overhead Fan with Northern Light® Technology earned the Engineered Systems’ 2022 Commercial Comfort Product of the Year award in the IAQ & Ventilation category. Established to honor excellence in HVACR product design, the contest is conducted annually by Engineered Systems magazine which
-
Greenheck’s eCAPS® Bridge To Revit® Adds More Content And Functionality
Greenheck’s eCAPS® Bridge to Revit® plug-in allows users to seamlessly select and schedule Greenheck HVAC equipment without leaving the Revit® environment. The latest eCAPS Bridge release includes access to additional Revit® content and more functionality. Dedicated outdoor air systems (DOAS) LOD 30
-
New XG-AFL Series Linear Diffusers from Greenheck
Greenheck's XG-AFL Series of architectural high-capacity linear slot diffusers are designed for ceiling and sidewall installation in variable volume or constant volume air distribution systems. Available in single-section lengths up to 96 inches with one or two slots, versatile XG-AFL Series diffuse
-
Greenheck Introduces XG-TH-500 Series Air Terminal Units
Greenheck’s XG-TH-500 Series Air Terminal Units (ATU) are zone-level air distribution devices that regulate airflow for maximum occupant comfort in variable or constant volume applications. The single-duct XG-TH-500 features a galvanized steel casing mechanically sealed for low leakage construction
-
New Fan Filter Diffusers from Greenheck
Fan filter diffusers have been added to Greenheck’s growing line of healthcare, laboratory, and cleanroom (HLC) air distribution products. Fan filter diffusers are unidirectional diffusers with integrated EC motors and high-efficiency filters that provide ultra-clean air necessary in critical applic
-
Greenheck Redesigns USF Centrifugal Utility Sets
Greenheck has redesigned model USF single-width centrifugal utility sets in sizes 4 to 24 to incorporate more features and options. The USF now offers expanded direct drive selections with Vari-Green® motors up to 10 hp. Factory- mounted or ship-loose controls with VFDs are now available with belt o
-
New BTDR-50 Bowtie Damper From Greenheck
Greenheck introduces model BTDR-50, a cable-operated radial blade balancing damper, also known as a bowtie damper, that is designed for easy airflow adjustment at an air outlet or plenum neck. The BTDR-50 is available in steel in 6, 8, 10, 12, and 15-inch diameters, with pressure capacity up to 1 in
-
New Modular Open Array From Greenheck
Greenheck’s new Modular Open Array, model MOA, provides a turnkey retrofit package that delivers certified performance, communication, and controllability. The MOA configurable fan array features lightweight, easy-to-assemble components that ship to the job site knocked down for field installation.
-
Greenheck Introduces Directional Destratification Fan
Greenheck’s extensive product line continues to grow with the addition of model DDF, a directional destratification fan that improves comfort and reduces energy costs by efficiently mixing air from floor to ceiling for uniform temperature distribution. The high-performance direct drive model DDF is
-
Greenheck Introduces BAER Belt Drive Sidewall Propeller Fan
Greenheck’s new model BAER belt drive sidewall propeller fan is designed for expanded performance and improved efficiency in wall-mounted clean air applications. The BAER features cast aluminum airfoil blades and hubs, an AC induction motor, and an automatic belt-tensioning system that minimizes reg
-
Greenheck Offers AER Configurable Condenser Fan
Regulates temperature and provides ventilation for equipment in demanding applications Greenheck’s new AER direct drive configurable condenser fan can help regulate temperature and provide proper ventilation for your equipment, even in the most demanding applications where elevated water and tempera
-
Greenheck Launches Air Distribution Product Line
New Product Line Allows for Single-Source HVAC System SpecificationGreenheck recently added air distribution products to its industry-leading product line making it even easier to specify a complete ventilation system from one supplier. Greenheck’s air distribution products include an extensive sele
-
Greenheck’s eCAPS® Bridge To Revit® Streamlines Product Selection
Software Plug-In Saves Time in Creating Schedules Greenheck’s eCAPS® Bridge to Revit® plug-in provides access to the most complete catalog of HVAC product content in Greenheck’s eCAPS® online product selection program and makes it easy to select and schedule HVAC equipment without leaving the Revit®
-
Greenheck Announces Model RVC Rooftop Unit with Enthalpy Core
New Model RVC Provides Low Maintenance Energy Recovery Greenheck’s new model RVC (Rooftop Ventilator with Energy Recovery Core) is the latest addition to its dedicated outdoor air systems line for high percentage and 100% outside air applications. Model RVC incorporates a total enthalpy core that pr
-
Greenheck Supports Healthy Indoor Air In Schools
Proper Ventilation Contributes to Improved Learning Environment A recently released White House Fact Sheet, Back to School 2022: Giving Every School the Tools to Prevent COVID-19 Spread and Stay Safely Open All Year Long, cites improving indoor air quality across America’s school buildings through e
-
Greenheck Vektor®-H Lab Exhaust Fan Receives High Wind Certification
Vektor-H Direct Drive Reduces Power and Maintenance Greenheck’s Vektor®-H direct drive laboratory exhaust fan has received Miami Dade NOA and Florida Product Approval for high wind certification. All Vektor-H series models are now hurricane and high wind certified for wind-borne debris, impact resis
-
Greenheck Celebrates 75 Years
Company continues to excel through values established by its founders in 1947 Greenheck, the global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment, is celebrating its 75th anniversary. Founded by brothers Bob and Bernie Greenheck upon their re
-
Greenheck Introduces QEID Upblast Fan
Now available in a roof-mounted configuration Greenheck’s QEID direct drive mixed flow fan is now available in a roof-mounted exhaust or upblast configuration ideal for discharging clean air or fume exhaust up and away from a building. The QEID Upblast’s mixed flow wheel offers higher efficiency ope
-
Greenheck Introduces Healthcare, Laboratory and Cleanroom Air Distribution Products
Greenheck’s new line of healthcare, laboratory, and cleanroom (HLC) air distribution products are designed, engineered, and tested to meet or exceed today’s critical environment standards for performance and energy efficiency. This product line includes Laminar Flow Diffusers, Radial Flow Diffusers,
-
Greenheck Adds Two New Industrial Control Damper Models Designed to Control Airflow in Lab Exhaust Systems
Greenheck has expanded its line of industrial control dampers with two new models specifically designed for lab exhaust systems. Models HCD-130LE and HCD-230LE are heavy-duty flanged-style frame industrial control dampers with fabricated airfoil blades designed to control airflow and provide shutoff
-
Greenheck Introduces ABD-Z2 Automatic Balancing Damper For Zone Register Terminals
The ABD-Z2 is the latest addition to Greenheck’s line of automatic balancing dampers that provide precise airflow regulation for energy efficient indoor air quality. The ABD-Z2 is an integrated automatic balancing damper (ABD) with an adjustable set point controlled by an electric actuator (24V or 1
-
Greenheck Expands Mixed Flow Square Inline Fan Line
Greenheck’s SQ mixed flow fan line featuring a unique combination of high efficiency, low sound, and ease of installation in a square housing design now includes a new outdoor option along with additional accessories and sizes. The SQ mixed flow fan can now be specified for ducted horizontal-mount o