Search Results
Number of Results: 1472
-
Centrifugal Ceiling Exhaust and Inline Cabinet Fans (Models SP and CSP)
Centrifugal Ceiling Exhaust and Inline Cabinet Fans Models SP and CSP December 2023 2 Great things come in small packages, as do our SP ceiling exhaust fan and CSP inline cabinet fan models. Be assured when you buy any Greenheck product, it is a quality product at a competitive price. Plus, we guara
-
Direct Drive, Model SQ
"Product Specification GuideModel SQ Direct Drive Inline FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-ex
-
Models SQ and BSQ (#472058 IOM)
® Centrifugal Inline Fans 1® Document 472058 Model SQ Direct Drive Model BSQ Belt Drive Centrifugal Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the
-
Model CUE/CUBE (#471560 IOM)
® Document 471560 Model CUE Direct Drive Model CUBE Belt Drive Upblast Centrifugal Roof Exhaust Upblast Centrifugal Roof Exhaust 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, oper
-
Coatings Application Guide
Coatings Application Guide Commercial and Industrial Fans Page 1 Greenheck offers customers a wide variety of coatings for specific applications. We have developed several coating formulations meeting the requirements for 98% of all HVAC applications, although the information in this paper primarily
-
QD-Cat_InlineandSidewallExhaustFans
28 F C E A 1 in. B UL/cUL 705 Power Ventilators E40001 - BCF with TEFC motors E40001 - BDF with TEFC motors Dimensions for BCF Top horizontal discharge Model Size A B C E F 106 20 231⁄4 11 12 6 107 23 29 13 15 8 108 26 32 16 18 10 110 32 36 19 24 12 112 36 42 23 28 14 206 34 231⁄4 11 26 6 207 38 29
-
Model ARC/AER Condenser (#485486 IOM)
® Axial Condenser Fans 1® Document 485486 Models ARC and AER-Condenser Axial Condenser Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. P
-
Gravity Ventilators (Models FGI, FGR, GRS, WIH, and WRH)
Gravity Ventilators Models FGI/FGR, GRSI/GRSR, WIH/WRH Intake and Relief March 2024 2 Models FGI and FGR .................................... 4-7 Dimensions and Performance Data ..............8-13 Specifications ..........................................18 Fabra Hood 4 Designed for intake or relief
-
Sidewall Propeller Fan (#479827) (English and Arabic)
Sidewall Propeller Fans 1 ® ® Document 479827 Sidewall Propeller Fans Belt Drive, Direct Drive and Reversible Exhaust, Supply and Filtered Supply 127, 208 and 220-240V/60Hz/1-phase • Black wire is “Hot” • White wire is “Hot/Neutral” if present • Green wire or Green and Yellow stripe wire is “Ground”
-
Model RV/RVE/RVC
"Dedicated Outdoor Air Systems for high percentage and 100% outside air Models RV, RVE, and RVC • Institutional • Commercial • Industrial • Up to 18,000 cfm • 3 in. wg External Static Pressure • Packaged DX (3-70 tons), Chilled Water, Split DX Cooling, Air-Source Heat Pump (5-30 tons) • Indirect Gas
-
Fan Applications (FA/126-06)
"A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/126-06 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2006 Greenheck Fan Corp. Fan Applications There are many different types of fans and many
-
Model RV/RVE/RVC (474612 IOM)
® Document 474612 Model RV / RVE / RVC Dedicated Outdoor Air Unit Dedicated Outdoor Air Unit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product describe
-
Greenheck Introduces High-Performance Ventilation Package For Healthier Indoor Air In Multifamily Buildings
Greenheck, the global leader in air movement and provider of the most comprehensive selection of products for commercial HVAC systems, is expanding its product offering in multifamily construction. Greenheck’s new package of specification-grade exhaust ventilation fans and energy recovery ventilator
-
Models QEI and QEID
February 2022 Mixed Flow Fans Models QEI, QEID Quiet, Efficient Tubular Inline 2 Certifications UL/cUL Listed Power Ventilator UL/cUL File E40001 UL/cUL 762 Power Ventilators for Restaurant Exhaust Appliances UL/cUL File MH11745 UL/cUL Power Ventilators for Smoke Control Systems UL/cUL File MH17511
-
Models Vektor-HS, Vektor-MS and Vektor-CS
Laboratory Exhaust Systems Vektor ®-HS, Vektor ®-MS and Vektor ®-CS with Variable Geometry Nozzle September 2017 2 2 Vektor ®-HS, Vektor ®-MS and Vektor ®-CS Vektor-HS, Vektor-MS and Vektor-CS are Listed for Electrical UL/cUL 705 File no. 40001 Vektor Variable Geometry Nozzle Patents Manufactured by
-
Fabra Hood, Single Section with Birdscreen, throat length less than or equal to 72 inches (#471321 IOM)
"® Fabra Hood Gravity Ventilator 1® Document 471321 Model FGI and FGR with Birdscreen Fabra Hood Gravity Ventilator Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain
-
Model ERV (476412 IOM)
"Only qualified personnel should install this system. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving parts, as well as other
-
Direct Drive, Model AER
"Product Specification GuideModel AER, Direct Drive Sidewall Mounted Propeller Fan Facility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th
-
Vari-Green Motor and Controls (#473681 IOM)
"Table of Contents Reference part number listed in chart to locate specific motor information page number. HP Voltage * RPM Range Encl. FLA Control Method Motor Part No. Pg. 1/15 115-120/ 208-230 300-1750 TENV 1.3/0.65 0-5V Only 328447 5 Pot Only 328448 5 1/10 115 300-1725 TENV 1.5 Pot/0-10V 318003
-
Model SQ Direct Drive Square Mixed Flow Inline Fans (#485448 IOM)
® Square Inline Mixed Flow Fans 1® Document 485448 Model SQ Direct Drive Square Inline Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
Fan Selection Guide
Selection Guide for Fans Binder Tab Model Location Mounting Airflow Application Drive Type Impeller Type Performance Outdoor Indoor Roof Curb Base/Floor Hanging Wall Ceiling Mounted Exhaust Supply Reversible Recirculate General/Clean Air Contaminated Air Spark Resistant Grease (UL/cUL 705) Smoke Con
-
Performance Coatings
October 2020 Performance Coatings for Commercial Industrial Fans Bone White GF102 Standard Colors Seven standard colors are available in Hi-Pro Polyester. Desert Sand 033 Hampton Brown GF105 Ivory 031 Concrete Gray RAL 7023 Flat Black 044 Performance Coatings Greenheck offers an extensive range of h
-
HVAC Control & Balancing Dampers, Models VCD, MBD and RBD
HVAC Control Balancing Dampers Models VCD, ICD, FBH, FBV, MBD and RBD • Selection • Construction • Performance May 2023 2 Frame Options There are five frame options available: • Channel (standard) - allows damper to be insert mounted into an opening or duct • Single flange or single reversed flange
-
Louver Finishes and Colors
Louver Finishes Colors April 2020 Disclaimer: This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color m
-
Greenheck SQ Mixed Flow Square Inline Fan Recognized in Consulting-Specifying Engineer 2021 Product of the Year Awards
Greenheck’s SQ mixed flow square inline fan received bronze level recognition as a Consulting-Specifying Engineer (CSE) 2021 Product of the Year. The award, voted on by the publication’s readers, was selected as one of the best new products of 2021 in the HVAC category. Model SQ will be highlighted
-
Greenheck Expands SQ Mixed Flow Inline Fan Line
New smaller sizes, side discharge and insulation options now availableGreenheck’s line of SQ direct drive mixed flow inline fans offering a unique combination of high efficiency, low sound, and ease of installation in a square housing design continues to expand and add enhancements. With the additio
-
Model AER/BAER (#486298 IOM)
® Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
ESD-603
ESD-603 Stationary Louver, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (152 mm) x 0.063 in. (2 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.063 in. (2 mm) nominal wall thickness, positioned
-
Model AX
High Performance Axial Fans Model AX • High Efficiencies • Low Sound December 2023 Page Header 2 Greenheck’s high performance axial fans, Model AX, are direct driven axials designed for inline air ventilation in commercial or industrial buildings. The casing design and construction are well suited t
-
Models DG and DGX Direct Gas-Fired Make-Up Air
March 2018 Direct Gas-Fired Make-Up Air Models DG and DGX Commercial, Industrial and Kitchen Applications • 800 - 48,000 cfm • 4 in. wg External Static Pressure • Direct Gas-Fired Heating • Optional Cooling - Packaged DX (2.5 to 16 tons) - Split DX - Chilled Water - Evaporative Cooling • Supply Fan
-
Gravity Ventilator, Model FGR
"Product Specification GuideModel FGR Fabra Hood Relief Gravity VentilatorFacility Services Subgroup: Division 23 Section 23 37 23 ************************************************************************************************************************Specifier Notes: This product specification guid
-
Cross Reference Guide
*Denotes not direct equivalent. © 2023 Greenheck Fan Corp. For product specifications and submittal data, visit us at greenheck.com • Rev 3 November 2023 DIFFUSERSGRILLESATU HLC XG-TH-500 Nailor: 3001/30RW/30RE Price: SDV Titus: ESV XG-DD-500 Nailor: 3210 Price: DDV Titus: EDV XG-DH-500 Nailor: 3240
-
Model LB (#453283 IOM)
Only qualified personnel should install this fan. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving parts, as well as other pote
-
Model GJX (#482998 IOM)
® GJX GreenJet 1 Document 482998 Model GJX GreenJet® - Axial Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by o
-
Hinge Kit Sizes 220-540 (#462865 IOM)
Document 462865 Bracket Hinge Kit Centrifugal Downblast Exhaust - Sizes 220-240 (pages 1-4) Centrifugal Upblast Exhaust - Sizes 220-240 (pages 1-4) Centrifugal Downblast Exhaust - Sizes 260-540 (pages 5-8) Centrifugal Upblast Exhaust - Sizes 300-480 (pages 5-8) Installation, Operation and Maintenanc
-
Series C Roof Upblast and Sidewall Centrifugal Exhaust Fans (Model CUE, CW, CUBE, CWB, CUBE-HP, CWB-HP, CUBE-XP) (Spanish Version)
"Marzo 2012 Datos de Funcionamiento Incluidos ® Extractores Centrífugos con Descarga Vertical y Extractores para Muro t""JSF(FOFSBMNFOUF-JNQJPt(SBTBFO3FTUBVSBOUFT t7JFOUPT)VSBDBOBEPTt4JTNPTt$POUSPMEF)VNPt$POUBNJOBOUFT .PEFMPT$6#&$6&$8#$8Z64(' 2 Greenheck Fan Corporation certi
-
Wall Mounted Collar for Sidewall Propeller Fans (#451424 IOM)
1Sidewall Propeller Fans • Wall Mount Collar ® Document 451424 Wall Mount Collar for Sidewall Propeller Fans Assembly and Installation Instructions Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product des
-
Isolation Bypass Dampers & Controls
Greenheck’s bypass air dampers and isolation dampers are designed to provide superior airflow control in severe environments. System dampers are designed and sized for specified application pressure and flow requirements. Both isolation and/or bypass air dampers on Vektor systems are available with
-
TCB TCBRU TCBRS Belt Drive
"Product Specification GuideModel Commercial Tubular Centrifugal FansFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification gu
-
Model PLG
Plug Fans Model PLG • Commercial and Industrial Applications March 2013 2 Model PLG Plug Fan Model PLG (shown with insulated plug option) • Volumetric flow capacity up to 70,000 cfm (118,931 m3/hr) • Maximum pressures of 8 in. wg (1,984 Pa) • Maximum operating temperature of 800°F (426°C) • Belt or
-
Direct Drive, AER Condenser
"Product Specification GuideModel AER (Condenser Fan Variant), Direct Drive Sidewall Mounted Cast Aluminum or Fabricated Steel Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corp
-
Multiblade Fire Dampers and Combination Fire Smoke Dampers (#481318 IOM)
"® Multi-Blade Fire and Combination Fire Smoke Dampers 1® Document 481318 Multi-Blade Fire and Combination Fire Smoke Damper DFD-xxx, DFDAF-xxx, FSD-xxx, FSD-xxxV, SEDFD-xxx, SEFSD-xxx and SSFSD-xxx 11⁄2 and 3 Hour Fire and Combination Fire Smoke Dampers Installation, Operation and Maintenance Manua
-
Model ERCH
"Product Specification GuideGreenheck Model ERCH –– Packaged Air-to-Air Energy Recovery Units with Optional Heating and/or CoolingFor Outdoor or Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category # 23 72 23) *************************************************
-
Continued SQ Mixed Flow Expansion
The Continued Expansion of the SQ Mixed FlowThe SQ Mixed Flow FanWith new discharge options!Select multiple discharge configurations including left, right, inline, or any combination of the three.Appropriate discharge can eliminate extra ductwork, lowering costs.Remember, the right discharge can als
-
Model SQ Mixed Flow (#484909 IOM)
® Square Mixed Flow Inline Fans 1® Document 484909 Model SQ Direct Drive Square Mixed Flow Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
SP-CSP Power Ratings, Motors and Certifications
P.O. Box 410 • Schofield, WI 54476-0410 • Phone (715) 359-6171 • greenheck.com Copyright © 2021 Greenheck Fan Corp. | November 2021 SP Model 115V/ 60Hz 115V/ 50Hz 220240V/ 50Hz 220240V/ 60Hz 277V EC Motor HP Motor 1 ASHRAE 90.1 Compliant SP-A50 304923 1/625 Yes SP-A70 317723 2.25/746 Yes SP-A90 3122
-
Hooded Propeller Fans (#455305 IOM)
"® Hooded Propeller 1® Document 455305 Hooded Propeller Roof Fans Belt and Direct Drive Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Prote
-
Hooded Propeller Roof Fans (Model RE2/RS2/RCE3/RCS3/RBE/RBS/RBCE/RBCS/RBF/RBCF/RPDR/RPBR/RPDRF/RPBRF)
Hooded Roof Propeller Fans Belt and Direct Drive Exhaust, Supply and Reversible February 2024 2 Greenheck Fan Corporation certifies that the RE2, RCE3, RS2, RCS3, RBE, RBCE, RBS, RBCS, RBF and RBCF models shown herein are licensed to bear the AMCA Seal. The ratings shown are based on tests and proce
-
Vari-Green Motor
Vari-Green® Motor EFFICIENT | RELIABLE | CONTROLLABLE ENERGY SAVINGS MAXIMIZE EFFICIENCY ENERGY STAR QUALIFIED Start saving now — with the low-cost, easy to control, electronically commutated (EC) motor that offers high reliability and low maintenance. The Greenheck Vari-Green motor blends technolog
-
BIDW Specification
"Product Specification GuideBelt Driven Backward Inclined Double Width Centrifugal Fan, Model BIDWFacility Services Subgroup: Division 23 (Previously Division 15) ****************************************************************************************************************************Specifier Not