Search Results
Number of Results: 1435
-
Model Vektor-ERS (#474118 IOM)
® Vektor-ERS Energy Recovery Plenum Laboratory Exhaust 1® Document 474118 Energy Recovery System (ERS) Laboratory Exhaust Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or mai
-
Coil Selection Software Instructions
"Coil Selection Software Program - Tips for Getting Started How do I enter job information? You’ve downloaded the program and you’re ready to begin. You want to enter specific job information, but how? You can access the Job Properties window from the Main window three ways: press F7, pick Propertie
-
TDI Direct Drive
"Product Specification GuideTube Axial Inline Direct Drive Fans, Model TDIFacility Services Subgroup: Division 23 (Previously Division 15) ****************************************************************************************************************************Specifier Notes: This product specifi
-
SEBR-10 Series
"The SEBR-10 series is an eccentrically pivoted backdraft damper for low velocity systems. SEBR-10 series is a horizontally mounted damper and designed to allow vertical airflow up and prevent reverse airflow. On-blade counterweights are provided to fine tune start-to-open and full open blade operat
-
Roof Curb
Roof Curbs for Vektor ® Laboratory Exhaust Curbs are available for mounting Vektor exhaust fans as well as single or multiple bypass air plenum systems. Greenheck’s roof curbs are designed to meet the structural and design requirements of Vektor® laboratory exhaust systems. All curbs are constructed
-
TCB TCBRU TCBRS Belt Drive
"Product Specification GuideModel Commercial Tubular Centrifugal FansFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification gu
-
Model MSX Make-Up Air Unit
Modular Make-Up Air Unit Model MSX Commercial, Industrial, and Kitchen Applications • 800 - 48,000 cfm • 4 in. wg External Static Pressure • Hot Water, Electric or Steam Heating • Packaged DX (2.5 to 16 tons), Split DX Cooling, Chilled Water or Evaporative Cooling • Forward-Curved or Direct Drive Ba
-
RBD-15
Standard Optional Frame Material Galvanized Steel Frame Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1 in. (127mm x 25mm) Channel Blade Material Galvanized steel Blade Thickness 16 ga. (1.5mm) Blade Type 3V Blade Operation Opposed Parallel Axles Integral ½ in. (13mm) dia. Axle Bearings Synthetic (ace
-
Direct Drive, Model CW
"Product Specification GuideModel CW Direct Drive Roof Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This product specif
-
Dedicated Outdoor Air Systems (DOAS) Fundamentals and Selection Considerations (DOAS/100-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. DOAS Application DOAS/100-23 Dedicated Outdoor Air System (DOAS) Fundamentals and Selection C
-
USF Direct Drive
"Product Specification GuideDirect Drive Single Width Centrifugal Fan, Model USFFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product speci
-
Model TCB/TCBRU/TCBRS (#456557 IOM)
® Document 456557 Models TCB, TCBRU and TCBRS Tubular Centrifugal Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and o
-
ESD-635DE
ESD-635DE AMCA 540 and 550* Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Stationary Standard Construction Mounting Continuous aluminum angle along the jambs Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (152 mm) x 0.081 in. (2 mm) nominal wall thickness Bla
-
Grille Options
1 1 4 1 8 Listed Size Listed Size - 1 2 .666 Listed Size + 2 Vertical Deflection Blades 1 15 16 0.666 3 4 3/16 Diameter Hole (Countersunk) Mounting Holes Face View - Vertical Blades .6665 32 1 1 4 Listed Size - 1 2 Listed Size 17 8 Listed Size + 2 Horizontal Vertical Deflection Blades Mounting Holes
-
GJX
"Product Specification GuideCommercial Axial Jet Fan, Model GJXFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification guide is
-
Model IGX
"Product Specification GuideGreenheck Model IGX – Packaged Make-Up Air Unit with Indirect Gas-Fired Furnace and Optional Cooling For Outdoor or Indoor InstallationCSI MasterFormat Category 23 74 XX ******************************************************************************************************
-
Kitchen Controls (#484600 IOM)
"® Kitchen Controls 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failu
-
Microprocessor Controller for Energy Recovery TAP v2.60 (#483232 IOM) January 2018
® Document 483232 Microprocessor Controller for Energy Recovery Microprocessor Controller for Tempered Air Products 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintai
-
Gravity Ventilator, Model GRSR
"Product Specification GuideModel GRSR Spun Aluminum Relief Gravity VentilatorFacility Services Subgroup: Division 23 Section 23 37 23 ************************************************************************************************************************Specifier Notes: This product specification
-
FD-100 and FD-300 Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel Static Fire DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ****************************************************************************************************Note to
-
HPR-120
RH LH Actual Inside Dimension. ** RH counterbalance and pressure settings are standard. *** Counterbalance and pressure setting weights extend beyond flanges in the open/closed positions. Model HPR-120 is a heavy duty pressure relief damper with double flanged channel frame and single thickness blad
-
Quick Start Guide - 24 Baso Pilot with Micro (#485925 IOM)
Document 485925 24 Baso Pilot with Micro Quick Start Guide Technical Support: 1-800-240-0870 (press 1 for service) Installation, Operation and Maintenance Manual. Direct Gas-Fired Start-Up Video Pre-Start Information: Locate wiring diagram on the inside of control center door (field-wired connection
-
Model PVe
• 1,000 - 6,000 cfm • 2.0 in. wg External Static Pressure • Aluminum Plate Heat Exchanger April 2017 Heat Recovery Ventilator Model PVe • Light Industrial • Commercial • Institutional 2 Locker Rooms Schools Casinos Dormitories Animal Shelters Bars and Clubs Office Buildings Printing Shops Maintenance
-
Acoustical Louvers (#486263 IOM)
® Stationary, Drainable Blade Louver Models 1® Document 486263 Acoustical Louvers Models AFA-801, AFJ-601, AFJ-801, and AFJ-120 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate
-
Vektor-ERS M Series
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideAddendum Specification, Model Vektor-MD, MH or MS, Vektor Energy Recovery SystemFacility Service Subgroup: Division 23 HVAC (previously Division 15) ********************************************************
-
The Basics of Fan Performance Tables, Fan Curves, System Resistance Curves and Fan Laws (FA/100-24)
"A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Fan Application FA/100-24 Motor HP Fan RPM Static Pressure in Inches wg 0 0.125 0.25 0.375 0
-
README_Revit
1 P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Thank you for downloading our Revit content! We are in the process of transitioning from providing Revit projects, to providing Revit family files from our eCAPS web platform. This pdf is a reference guide to assist you with co
-
AX Direct Drive
"Product Specification GuideCommercial Medium Pressure Axials, Model AXFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification
-
Model TBI-FS
July 2022 Medium Pressure Axial Fans Model TBI-FS Levels 3, 4 5 with Fabricated Steel Propeller Belt Drive – Inline or Roof-Mounted Upblast 2 Greenheck certifies that the model TBI-FS tube axial inline fans shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests and pro
-
SYNC110 ERV
October 2023 Energy Recovery Ventilator Model SYNC-110SE-S1 2 Features: • The SYNC-110SE-S1 energy recovery ventilator (ERV) is the perfect high-performance solution for single or multifamily installations with limited mechanical space. • The low-profile design (9.75-inch height) simplifies installa
-
UL Marking and Application Guide - Dampers
Dampers Marking and Application Guide UL and the UL logo are trademarks of UL LLC © 2014 1 Dampers Marking and Application Guide Dampers Marking and Application Guide UL and the UL logo are trademarks of UL LLC © 2014 2 PREFACE Fire and smoke protection - Building codes rely on fire and smoke protec
-
FD-150X Series
Model FD-150X meets the requirements for fire dampers established by: National Fire Protection Association NFPA Standards 80, 90A, 101 International Building Codes (IBC) California State Fire Marshal Listing #3225-981:102 Note: Horizontal dampers must be installed with the “K” dimension on the top s
-
"FSJ-602 (6"" Frame, J Blade)"
FSJ-602 Stationary Louver, J Blade Galvanized Steel Standard Construction Frame Galvanized steel, 6 in. (152 mm) x 16 gauge wall thickness Blades J style, 20 gauge galvanized steel wall thickness, positioned 45º on approximately 5.5 in. (140 mm) centers Louver Depth 6 in. (152 mm) Construction Mecha
-
PRAD and VRAD (Pressure Relief Doors)
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel PRAD and VRAD Access DoorsFacility Service Subgroup: Division 08 Door and Window *************************************************************************************************************Note t
-
"FDS-602 (6"" Frame, Drainable Blade)"
FDS-602 Stationary Louver, Drainable Blade Galvanized Steel Standard Construction Frame Galvanized steel, 6 in. (152 mm) x 16 gauge wall thickness Blades Drainable design, 20 gauge galvanized wall thickness, positioned 37º on approximately 4 in. (102 mm) centers Louver Depth 6 in. (152 mm) Construct
-
K-State Olathe International Animal Health_KS
Greenheck Project Profile K-State Olathe International Animal Health and Food Safety Institute Olathe, KS Engineering Firm: Henderson Engineers Lenexa, KS General Contractor: The Weitz Company Lenexa, KS Mechanical Contractor: Cates Sheet Metal Lenexa, KS Architect: 360 Architects Kansas City, MO Gr
-
Energy Star - Ceiling Exhaust Fans
Energy-efficiency is more important than ever. The ENERGY STAR label makes it easy for customers to identify and purchase products that offer savings on energy bills while maintaining performance, features, and comfort levels. ENERGY STAR certified models include: • SP-A70 - 250 • SP-B70 - 90 • SP-L
-
Microprocessor Controller MUA v2.50 (#482640) May 2017
"® Document 482640 Microprocessor Controller for Make-Up Air Products Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and oth
-
ESD-635HP
ESD-635HP Stationary Louver, Drainable Blade Extruded Aluminum ESD-635HP August 2023 Document Links Louver Finishes Colors Louver Product Selection Guide Louver Products Catalog Louver Warranty Statement Options and Accessories • Bird Screen • Blank Off Panels • Extended Sill • Filter Rack/Filter •
-
Sleeve Extension Supplement (#462103 IOM)
Application Factory installed sleeves may need to be extended in the field. This supplement covers the following applications: • When the factory sleeve extends all the way through the rated barrier (Figure 1) • When the factory sleeve ends in the plane of the rated barrier (Figure 2). Figure 1: Fac
-
SEFSDR-511
"Installation instructions available at www.greenheck.com. Model SEFSDR-511 Round Combination Fire Smoke Dampers UL 555 11⁄2 Hour Fire Resistance Rating UL 555 Leakage Class I Application Model SEFSDR-511 is a combination fire smoke damper constructed out of 316 stainless steel with round style blad
-
Model CBF
Transfer Fan Model CBF Cement Block Fan Model CBF direct drive transfer fans are designed for economy and reliability in small size, high volume applications. Efficient propeller, venturi and motor design results in low sound levels with minimal restriction to airflow. Works great for ventilating eq
-
IG / IGX (#470656 IOM) (pre-October 2015)
Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instructions could result
-
MSF (#482393 IOM)
® Direct Drive Supply Fan 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
Specialty Shapes
"Standard Construction Frame: Heavy gauge 6063T5 extruded aluminum Blades: Heavy gauge 6063T5 extruded aluminum positioned at 45° angles Birdscreen: 3⁄4"" x .051"" flattened expanded aluminum. Screen is mounted on inside (rear) Finish: Mill Minimum Size: 20"" Diameter. Consult Greenheck if smaller s
-
Variable Volume Laboratory Systems, an Overview (FA/124-05)
FA/124-05 Variable Volume Laboratory Systems, an Overview On a variable volume laboratory exhaust system, hazardous and/or noxious contaminated air is exhausted through fume hoods, as well as through general exhaust grille(s), using a laboratory exhaust fan system. One of the goals of the exhaust fa
-
A Guide to Explosion Resistant Disconnect Switches for Ventilation Products (FA/107-00)
product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/107-00 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright ' 2000 Greenheck Fan Corp. A guide to explosion resistant disco
-
Controls
Kitchen Ventilation Systems Controls October 2020 2 Overview New Greenheck controls give you a simple, efficient way to operate and oversee your entire kitchen ventilation system. This control system features intuitive full-color touchscreen technology and simplified tool-free interface mounting wit
-
Model AX Pitch Protractor (Print at 100% on 8.5 x 11 Paper)
0º 5º 10º 15º 20º 25º 30º 35º ALIGN THIS EDGE PARALLEL TO FAN CASING EDGE ALIGN THIS EDGE TO FAN CASING AXIAL LINE ® Instructions: • Follow Blade Pitch Adjustment Procedure as outlined in the AX High Performance Axial Installation, Operating and Maintenance Manual, Document #464664. • Align protract
-
Life Safety Dampers
Life Safety DampersProduct FamiliarizationIntroductionCodes – International Building Code (IBC)Requires life safety dampers at HVAC penetrations of rated building constructionStandardsNFPA – Installation, Testing, MaintenanceUL – Product Testing, Evaluation, CertificationUL 555 - standard for fire d