Search Results
Number of Results: 1472
-
Sure-Aire Catalog
April 2019 Flow Monitoring System Sure-Aire™ for Centrifugal, Mixed Flow and Plenum Fans • Accurate • No System Effect • Reliable The Sure-Aire™ airflow monitoring system is ideal for HVAC applications where flow verification is required for proper system balancing, improving air quality, and controlli
-
Model ERH - Energy Recovery with Supplemental Heating
Energy Recovery Ventilator with Heating Model ERH • Commercial • Institutional • 10,000 cfm • 1.5 in. wg external static pressure April 2005 Product Features Model ERH Energy Recovery Ventilator With Heating With the ERH, you save money with the total energy wheel and get the convenience of suppleme
-
Sidewall Propeller Fans (#471755 IOM)
® Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
Roof Supply Fans (Model SAF)
Centrifugal Roof Supply Fan Model SAF Belt Drive BUILDING VALUE IN AIR. August 2016 2 Model SAF - Supply Air Fan Greenheck’s Model SAF is a roof mounted supply air fan designed to provide non-tempered, filtered makeup air. These belt drive fans are available in five sizes. • Double-width forward-cur
-
Heavy Duty and Industrial Control Dampers - HB, HPR, HCD, HSD, & HTD Series
"April 2022 Heavy-Duty/Industrial Dampers HB, HBR, HBS, HBT, HBTR, HCD, HCDR, HPR, HSV, HSVR, HTD, HTG, HTGR, and HTOD Series 2 Page Header Page Header Greenheck dampers bring the same quality engineering and manufacturing that has earned the company its position as an industry leader. Aggressive re
-
Model ECV (#480955 IOM)
"® Document 480955 Model ECV Energy Core Ventilator Energy Core Ventilator 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yoursel
-
Fresh Air Ideas
Fresh Air Ideas SUPPORTING GREEN INITIATIVES WITH INNOVATION As one of the first manufacturers of air movement and control equipment to join the U.S. Green Building Council, Greenheck is ready to provide products that support sustainable-design projects based on LEED certification guidelines. Specif
-
Model MAC (#474538 IOM)
1Mobile Air Circulators ® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fa
-
Vektor-H Belt Drive
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideHigh Plume Blower, Model Vektor-H, Belt DriveFacility Service Subgroup: Division 23 HVAC (previously Division 15) *******************************************************************************************
-
steam_dist_coils
CAPACITY STEAM PRESSURE (psig) 5/8 CUSTOMER NOTES .025 .035 2 5/8 3 1/8 16 GA. STAINLESS STEEL DATE TAG: APPROVED BY P.O. # W.O. # RESE CASING HEADERS COPPER ONLY 1 ROW 2 ROW 14 MODEL NO. MAXC EP1FLEP2 16 GA. GALV. STEEL 13 9 ROWS AVAILABLE 8 FPI AVAILABLE 1 1112 67 2 TUBES OD Wall Thickness COPPER
-
Brochure: Danish Technological Institute (DTI) Executive Summary
1 Executive Summary MEASURING VIRUS INACTIVATION BY THE NORTHERN LIGHT® SYSTEM: UV-C LIGHT INTEGRATED INTO THE FAN BLADES OF AN HVLS FAN AS INTERPRETED BY GREENHECK ENGINEERS AMPLIFY™ overhead fans with Northern Light® technology combine the air movement of a high volume low speed (HVLS) fan with th
-
QD-Cat_UtilityandCentrifugal
44 Utility and Centrifugal Quick Build Performance Model Size Maximum Capacities CFM Static Pressure in. wg Drive Frame Scroll Materials Belt Direct Bolted Welded Galvanized Coated Steel Aluminum SFD 2,600 2.5 3 3 3 SFB 25,250 3.25 3 3 3 SWD 4,730 2.5 3 3 3 3 3 SWB 11,000 3.5 3 3 3 USF-200 10,000 5.
-
QD-Cat_BathandInlineFans
22 Bath and Inline Fans UL/cUL 507 - E33599 - Ceiling Exhaust Fans Model SP-A390 and smaller and SP-B are UL/cUL Listed for above bathtub/shower with GFCI branch protected circuit. Model SP-C is UL/cUL Listed SP UL/cUL 507 - Cabinet Fans - E33599 Model CSP-A and CSP-B are UL/cUL Listed. CSP Model Be
-
Vektor-M ERS Fastener Kit – Fan Assembly to Roof Curb (#1016918 IOM)
1 Fastener Kit • Fan Assembly to Roof Curb, Rev. 1, May 2018 Copyright 2018 © Greenheck Fan Corp. ® Document 1016918 Vektor-M ERS Fastener Kit Fan Assembly to Roof Curb Laboratory Exhaust System Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBLY. Phone: (715) 359-6171 •
-
Model USGF (#462077 IOM)
® Ultimate Steel Grease Fan 1® Document 462077 Model USGF Ultimate Steel Grease Fan Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect y
-
Model ERT
Energy Recovery with Cooling and Heating Model ERT • Commercial • Industrial April 2016 • 2,000 - 10,000 cfm • 1.75 in. wg External Static Pressure • Wrap-Around Heatpipe • Hot Water or Electric Heating • Chilled Water or Split DX Cooling 2 Product Overview Greenheck’s model ERT combines the benefit
-
Vari-Green Drive Model 100+ (#481200 IOM)
"® Document 481200 VGD-100+ Vari-Green® Drive Vari-Green Drive 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others
-
DC-5 Fan Diameters 4.3 through 7 ft.
"Product Specification GuideModel DC-5 (Fan Sizes 4-7, 52-84 in. Diameters), Direct Drive Low Speed, Small Diameter (LSSD) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corpora
-
The Importance of AHRI Performance Certification for Energy Recovery Ventilators (ERA/109-02)
A technical bulletin for engineers, contractors and students in the air movement and control industry. Energy Recovery Application ERA/109-02 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2015 Greenheck Fan Corp. The Importance of AHRI Performance Certification for
-
LabCoat: Corrosion Resistant Coating
LabCoat™ …a superior coating for superior fan endurance in laboratory exhaust applications Coating quality for corrosive exhausts based on coating thickness is a myth. A thicker coating (greater number of mils) is not necessarily better. Greenheck LabCoat Advantages: • Base material preparation (cle
-
Model TSU Make Up Air Unit
"Direct Gas-Fired Make-Up Air Model TSU Heavy Duty, High Airflow Applications August 2012 • Manufacturing and Industrial Facilities • Up to 64,000 cfm The Greenheck model TSU is a 100% efficient direct gas-fired heating and ventilating unit. Airflow options include 100% make-up air for constant volu
-
SDPHE Hazardous Sidewall Propeller Fans (#475267)
® Hazardous Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety in
-
Model IGX
"Product Specification GuideGreenheck Model IGX – Packaged Make-Up Air Unit with Indirect Gas-Fired Furnace and Optional Cooling For Outdoor or Indoor InstallationCSI MasterFormat Category 23 74 XX ******************************************************************************************************
-
MAC Catalog
Mobile Air Circulators Model MAC Belt and Direct Drive September 2018 2 Model MAC Mobile Air Circulator Greenheck’s model MAC mancoolers are designed to keep individuals comfortable and productive by moving high volumes of directed airflow at low velocity. • Direct and belt drive configurations • Pro
-
Fabra Hood, Multi Section with Filters, throat length greater than 72 inches (#471324 IOM)
® Fabra Hood Gravity Ventilator 1® Document 471324 Model FGI and FGR with Filters Fabra Hood Gravity Ventilator Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the
-
"EDJ-401 (4"" Frame, J Blade)"
EDJ-401 Stationary Louver, J Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades J style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
Vari-Green Motor (Spanish Version)
Motor Vari-Green® Motor Vari-Green CONMUTACIÓN ELECTRÓNICA | CONTROLABLE | EFICIENTE Apoyando Iniciativas de Edificaciones Sustentables en Todo el Mundo Ahorre energía desde ahora — con el nuevo motor de bajo costo, fácil de controlar, electrónicamente conmutado que ofrece gran confiabilidad y bajo
-
Kitchen Hoods Type I and II (#452413 IOM)
"® Document 452413 Kitchen Hoods Type I and Type II Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing
-
Integrated Ventilation Systems Brochure
Integrated Ventilation Systems THAT DELIVER VALUE SCHOOLS OFFICES HOSPITALS WAREHOUSES RESTAURANTS What buildings need. School, office, hospital, warehouse, restaurant — all buildings have the same ventilation needs: comfort and fresh air for occupants, energy efficiency, safety, quiet operation, re
-
Model CW/CWB (#457691 IOM)
® Document 457691 Model CW Direct Drive Model CWB Belt Drive Centrifugal Sidewall Exhaust Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Pro
-
Model SQ Mixed Flow (#484909 IOM)
® Square Mixed Flow Inline Fans 1® Document 484909 Model SQ Direct Drive Square Mixed Flow Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
HBT-221 (#482752)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
Inline, Ceiling and Sidewall Fans
Indicates new or revised literature April 2024 Selection Guide for Fans Catalog: Motor Starters (00.F&V.1021 R2 4-2015 IW) Catalog: Fan Monitoring System (00.CVI.1032 R1 12-2014 IW) CEILING, CABINET INLINE Catalog: Models SP and CSP (00.F&V.1013 R20 12-2023 RN) Catalog: SP-AP (00.F&V.1028 R4 1-202
-
Direct Drive, Model G
"Product Specification GuideModel G Direct Drive Roof Downblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This product speci
-
Vektor System Control Comprehensive Guide
"Vektor System Control PRODUCT INFORMATION Vektor® System Control GREENHECK Comprehensive Guide PRODUCT INFORMATION The Vektor® System Controls (VSC) package offers pre-engineered components and sequences of operation to easily integrate Greenheck Vektor exhaust fans into a variable or constant volu
-
Model ERCH - Energy Recovery Unit with Packaged DX (#468151 IOM)
"RECEIVING AND HANDLING The ERCH is thoroughly inspected and test run at the factory. However, damage may occur during shipping and handling. Upon delivery, inspect the unit for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a clai
-
Low Profile Fan Coil Units (Model LFC)
"Product Specification GuideModel LFC – Low Profile Coil UnitsSection 15700 – Low Profile Coil Units ************************************************************************************************************************Note to User: This document is subject to copyright protection and is proprieta
-
Hinged Curb Latch Kit (#481944 IOM)
Hinged Curb Latch Kit 1 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fail
-
Model VSU Make-Up Air Unit
Vertical Direct Gas-Fired Make-Up Air Model VSU • Industrial, Manufacturing and Warehouse Applications December 2015 • 800 - 64,000 cfm • Direct Gas-Fired Heating • up to 7,000,000 Btu/hr 2 The Greenheck model VSU uses direct gas-fired technology to provide efficient ventilation and heating in any c
-
Bracket Hinge Kit (#481366 IOM)
Document 481366 Bracket Hinge Kit Centrifugal Downblast Exhaust - Sizes 060-200 Centrifugal Upblast Exhaust - Sizes 060-200 Bracket Hinge Kit Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, ins
-
AMCA & Greenheck
AMCA Greenheck for Vektor Laboratory Exhaust Summary of AMCA Standards and Certification Programs AMCA 210 - Fan Performance Test Standard AMCA 211 - Certified Fan Performance Ratings Program AMCA 260 - Induced Flow Test Standard Certified Fan Performance Ratings Program AMCA 300 - Sound Testing Sta
-
DG / DGX with Direct Spark (#470652 IOM) (2008 - 10/2017)
® Document 470652 Model DG and DGX Direct Spark Ignition Make-Up Air Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and oth
-
APEX Curbs (#462831 IOM)
"STEP 1: Unpack and Inspect Parts Tools Recommended for Assembly • Cordless drill • 5/16 in. Nut setter • 9/16 in. Nut setter • Open or Closed 9/16 in. wrench • Awl — for hole alignment PART # 462831 April 2007 ® Roof Curb and Duct Adapter Model: APEX-200 ASSEMbly InSTRUCTIonS Part Description Qty P
-
Vektor-ERS C Series
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideAddendum Specification, Model Vektor-CD, CH or CS, Vektor Energy Recovery System Facility Service Subgroup: Division 23 HVAC (previously Division 15) *******************************************************
-
Energy Recovery Unit with Heating - Model ERH (#459657 IOM)
"**WARNING** DISCONNECT AND SECURE TO THE ""OFF"" POSITION ALL ELECTRICAL POWER TO THE UNITS PRIOR TO INSPECTION OR SERVICING. FAILURE TO COMPLY WITH THIS SAFETY PRECAUTION COULD RESULT IN SERIOUS INJURY OR DEATH. **IMPORTANT** ALL FACTORY PROVIDED LIFTING LUGS MUST BE USED WHEN LIFTING THE UNITS. F
-
Model TDI TBI-CA TBI-FS (#460983 IOM)
® Tubular Inline Fans 1® Document 460983 Models TDI, TBI-CA and TBI-FS Tubular Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Pr
-
PVF/PVG Indirect Gas-Fired Heat Modules (#481038 IOM)
MUA Indirect Gas-Fired Heat Modules/Furnaces 1 Recognized Component Model PVF WARNING FIRE OR EXPLOSION HAZARD Failure to follow safety warnings exactly could result in serious injury, death or property damage. Be sure to read and understand the installation,operation and service instructions in thi
-
Hanging Vibration Isolator Kit for Models SP and CSP (#451329 IOM)
® Document 451329 Hanging Vibration Isolator Kit for Models SP and CSP Assembly Instructions Please read these instructions carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply
-
New KSQ Mixed Flow Untempered Roof Supply Fan From Greenheck
Greenheck’s new KSQ mixed flow roof supply fan provides energy-efficient building supply or untempered make-up air in applications where heating and cooling are not required. Model KSQ is available in direct drive sizes 7 through 33 with performance up to 16,750 cfm and 2.75 in. wg in multiple confi
-
Model Vektor-ERS
Energy Recovery Laboratory Exhaust Model Vektor®-ERS For Vektor-C and Vektor-M Series February 2022 2 Greenheck’s Vektor-ERS is a pre-engineered laboratory exhaust energy recovery system. In combination with our Vektor-C or Vektor-M series blowers, this system effectively removes contaminated labora