Search Results
Number of Results: 1443
-
May 2024 Energy Recovery Ventilator Model SYNC-270TCEA-S1 2 Cold weather certified for year-round ventilation Features: • The SYNC-270TCEA-S1 is powered by two electronically commutated motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated with a
-
Model TAUD/TAUB (#453905 IOM)
® Document 453905 Models TAUB-CA and TAUB Tube Axial Upblast Fans Tube Axial Upblast Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described.
-
May 2024 Energy Recovery Ventilator SYNC180 Side-Port SYNC-180SCEA-S1 R4 5-2024.indd 1 SYNC-180SCEA-S1 R4 5-2024.indd 1 5/21/2024 11:59:08 AM 5/21/2024 11:59:08 AM 2 Features: • The SYNC-180SCEA-S1 is powered by two electronically commutated motors (ECM) with adaptive, variable speed technology prog
-
Motor Starter Advanced Control (MSAC)
"Product Specification GuideModel MSAC, Motor Starter Advanced Control Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-exclusive license to use this document or portio
-
Quick Start Guide Outdoor Cover (#485552 IOM)
SQ MIXED FLOW OUTDOOR COVER Quick Start Guide Step 1 - Mount Unit to Structure • Place unit in desired location and mount to structure (outdoor units are horizontal base mount only) • Isolation is recommended but not required, please use isolation if ordered Step 2 - Install Ductwork to Fan • Apply
-
QD Model Replacement Parts List: SP-B50, 70, 80, 90, 110, 150, 200 Replacement Part Numbers Size Motor 115V Power Pack SP-B50-QD 315037 873436 SP-B70-QD 315038 873437 SP-B80-QD 1039948 873438 SP-B90-QD 1039440 873439 SP-B110-QD 1039437 873440 SP-B150-QD 1039438 873441 SP-B200-QD 318872 873442 * Part
-
Balancing Dampers - Automatic, Manual, Remote
Greenheck Balancing DampersFour Main Types of Balancing DampersRemote BalancingRBD-10RBD-15RBDR-50Manual BalancingMBD-10MBD-15MBDR-50Cable OperatedBTDR-50Sold as AccessoryAutomatic BalancingABDABD-FDABD-TABD-RBABD-Z1ABD-Z2PurposeRegulate flow of airLow-cost optionManual quadrant to set blade positio
-
QD Model Replacement Parts List: SP-A50, 70, 90, 110, 125, 190 Access Door 878053 Plastic Wheel 473303 Standard Grille 484516 Shock Mount Ring (3) 370109 Motor See Chart Venturi Ring 653222 Connector Cover - 656734 Mounting Angle 656912 Duct See Chart Replacement Part Numbers Size Motor 115V Power P
-
Roof Mounted Fans and Gravity Ventilators
April 2024 Selection Guide for Fans Catalog: Motor Starters (00.F&V.1021 R3 4-2024 SN) CENTRIFUGAL EXHAUST Catalog: G and GB (00.F&V.1000 R9 11-2019 IP) CENTRIFUGAL UPBLAST SIDEWALL EXHAUST Catalog: CUBE, CUE, CWB, CW and USGF (00.F&V.1003 R6 8-2019 IP) PROPELLER UPBLAST EXHAUST Catalog: RBU, RBUM
-
Technical Sheet: Northern Light
PRIMARY APPLICATIONS Education Facilities | Automotive Garages or Dealerships Police and Fire Stations | Retail Stores | Restaurants and Bars | Fitness Centers Office Spaces | Warehouses | Distribution Centers | Aviation Facilities Airports Greenheck DC-5 with Northern Light® technology combines the
-
Energy Recovery, Make-Up Air, Air Handlers, Fan Coils, Coils
Indicates new or revised literature April 2024 Selection Guide for Energy Recovery, Make-Up Air, Air Handlers, Fan Coils, Coils ENERGY RECOVERY VENTILATORS PRE-CONDITIONERS Catalog: MiniVent, ERV, ERVe, MiniCore, ECV, and ERM (00.TAP.1041 R13 11-2022 SP) WITH COOLING HEATING Catalog: ERCH (00.TAP.
-
SYNC and ASSURE Dual Hood (#435250 IOM)
® Dual Hood #435250 Models SYNC and ASSURE Assembly Instructions Please read these instructions carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instructions could resu
-
Model AFL-601
Standard Construction Frame Heavy gauge extruded 6005-T5 aluminum, 6 in. (152 mm) x 0.188 in. (5 mm) nominal wall thickness Blades Front: Chevron design, heavy gauge extruded 6005-T5 aluminum, 0.188 in. (5 mm) nominal wall thickness, positioned 45º on approximately 1.625 in. (41 mm) centers Back: Ve
-
Microprocessor Controller DOAS v3.001 (#483586 IOM) December 2018
"® Document 483586 Microprocessor Controller for Dedicated Outdoor Air System Microprocessor Controller for DOAS 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain t
-
EACA-601
EACA-601 Combination Louver/Damper, Airfoil Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 6.2 in. (156 mm) x 0.125 in. (3 mm) nominal wall thickness Blades Stationary blade: drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2mm) nominal
-
Blade Replacement Seal (HCD Series)
Blade Seal Replacement Instructions for HCD series These instructions address either replacement or initial installation. Silicone or EPDM Seal with Pressure Sensitive Adhesive • Open blades. Use scraper to remove any existing seal or adhesive. • Surface must be free from dust, dirt, oil and moistur
-
Sample email for you to send to your customersTo: From: Subject: Greenheck’s Virtual HVAC University Classes We are excited to inform you that Greenheck is offering virtual HVAC University classes. Several one-hour classes on different topics are presented monthly. The classes are presented live by
-
Motor Starters
Greenheck Motor Starters Models MS-1P, MSAC, and MSEM Motor Protection April 2024 2 2 Greenheck Motor Starters Communication Challenges Communication breakdowns between the mechanical and electrical trades often lead to challenges with motor starters. Examples: • Mismatch between the starter and fan
-
Sample email for you to send to your customersTo: From: Subject: Greenheck’s Virtual HVAC University Classes We are excited to inform you that Greenheck is offering virtual HVAC University classes. Several one-hour classes on different topics are presented monthly. The classes are presented live by
-
VCD Installation Instructions (#463384 IOM)
"Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Dam
-
Sample email for you to send to your customersTo: From: Subject: Greenheck’s Virtual HVAC University Classes We are excited to inform you that Greenheck is offering virtual HVAC University classes. Several one-hour classes on different topics are presented monthly. The classes are presented live by
-
Model KSQ (#486132 IOM)
® Rooftop Supply Mixed Flow Fans 1® Document 486132 Model KSQ Direct Drive Rooftop Supply Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the produc
-
Open or Closed Indicator (#459656 IOM)
"Installing an OCI External Mount on a Damper: 1. Using a hole saw to drill a 35⁄8 in. (92 mm) diameter hole in the sleeve (Figure 1). See charts on page 3 for location of hole. 2. Attach indicator bracket to the blade. For an airfoil blade damper, use existing holes in blade (Figure 2). For a 3V bl
-
HCD Series (#469618 IOM)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
HBTR & HCDR Series (#469619 IOM)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
HB Series (#469620 IOM)
This manual is the property of the owner and is required for future maintenance. Please leave it with the owner when the job is complete. Table of Contents General Instructions . . . . . . . . . . . . . . . . . . 2 Standard Components. . . . . . . . . . . . . . . . . 2 Counterbalance Adjustment . .
-
Resettable Link with Blade Indicator - RRL/OCI (#471836 IOM)
"Installing an RRL/OCI on a Combination Fire Smoke Damper: 1) Use a hole saw to drill a 35⁄8 in. (92 mm) diameter hole in sleeve (Page 2, Detail 2). See chart on page 2 for location of hole. 2) Attach indicator bracket to blade. For an airfoil blade dampers, use existing holes in blade (Detail 1-A).
-
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Fan Application FA/03-23 The FEI metric is a “wire-to-air” metric that includes motor, belt a
-
Vari-Green Constant Volume Controller for AMS & AMD Series (#479830 IOM)
"Vari-Green® Damper Controller These instructions apply to Greenheck’s Vari-Green Constant Volume damper controller. The controller accepts an analog output from a factory supplied pressure transducer on a Greenheck AMS airflow measuring station or AMD airflow measuring damper to calculate the real-
-
Technical Sheet: Overhead Fan Controls
Controls OVERHEAD FAN Optional controls enable easy operation of Greenheck overhead HVLS fans while maximizing efficiency. Designed for convenience and versatility, Greenheck controls run one or multiple overhead HVLS fans with common communication protocols and are available with surface or recesse
-
Sales Brochure
The Next Generation of Overhead HVLS Fans HIGH VOLUME LOW SPEED GREENHECK | ELEVATED ENGINEERING Engineered to elevate above the rest, Greenheck overhead HVLS fans have a lighter, sleeker, more dynamic design that quietly delivers comfort you can truly feel. Greenheck overhead fans’ advanced air mov
-
Model Vektor-H
April 2024 Laboratory Exhaust Systems Vektor®-H High Plume 2 The Vektor®-H is a cost-effective, self-contained, high plume laboratory exhaust system designed to remove hazardous or noxious fumes from a laboratory, dilute the fumes with bypass air and expel them from the laboratory building, so the f
-
Technical Sheet: DS-6
DS-6 As the industry’s top performing overhead HVLS fan, Greenheck’s DS-6 delivers the best combination of airflow, efficiency and low-sound operation. Its powerful six-blade design is engineered to provide high volume air movement over massive coverage areas, boosting comfort in even the largest sp
-
Technical Sheet: DS-3
DS-3 An economical yet powerful overhead HVLS fan, Greenheck’s DS-3 is designed to improve air movement in large commercial and industrial spaces on a budget. The DS-3’s highly efficient, three-blade design boosts airflow and occupant comfort while exceeding minimum efficiency requirements by as muc
-
Dampers, Duct Heaters and Louvers
Indicates new or revised literature April 2024 Selection Guide for Dampers, Duct Heaters and Louvers DAMPERS LIFE SAFETY DAMPER PRODUCTS Catalog: Life Safety Dampers (00.DMP.1000 R7 1-2027 RN) ACCESS DOORS Submittal Data: HAD/CAD, Rev. 9, February 2022 Submittal Data: RAD, Rev. 10, February 2022 S
-
Roof Mounted Fans and Gravity Ventilators
April 2024 Selection Guide for Fans Catalog: Motor Starters (00.F&V.1021 R2 4-2015 IW) CENTRIFUGAL EXHAUST Catalog: G and GB (00.F&V.1000 R9 11-2019 IP) Catalog: Model LB (00.F&V.1001 R7 7-2023 SP) CENTRIFUGAL UPBLAST SIDEWALL EXHAUST Catalog: CUBE, CUE, CWB, CW and USGF (00.F&V.1003 R6 8-2019 IP) P
-
Inline Ceiling & Sidewall - April 2024
Indicates new or revised literature April 2024 Selection Guide for Fans Catalog: Motor Starters (00.F&V.1021 R2 4-2015 IW) Catalog: Fan Monitoring System (00.CVI.1032 R1 12-2014 IW) CEILING, CABINET INLINE Catalog: Models SP and CSP (00.F&V.1013 R20 12-2023 RN) Catalog: SP-AP (00.F&V.1028 R4 1-202
-
Reducing Fan Energy and Maintenance Costs by Selecting the Correct Centrifugal Fan Arrangement (FA/119-24)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2024 Greenheck Fan Corp. Fan Application FA/119-24 Centrifugal fans are typically offered in several arrangements, tha
-
VCD-43
"The VCD-43 is a low leakage damper with extruded aluminum airfoil blades and frame. Smooth profile extruded aluminum airfoil blades insure the lowest resistance to airflow in HVAC systems. This model is intended for application in medium to high pressure and velocity systems. VCD-43 is IECC (Intern
-
ICD-44
Thermal Isolation Break Thermal Isolation Break Blade Note Regarding UV Lights:The dampers should not be mounted or stored in direct line of sight to UV lights. Actuator Sizing: • Factory supplied actuator are sized for a full-open velocity of 1500 fpm (7 m/s) and fully-closed differential pressure
-
VCD-42
The VCD-42 is a low leakage damper with extruded aluminum airfoil blades and galvanized steel frame. Smooth profile extruded aluminum airfoil blades insure the lowest resistance to airflow in HVAC systems. The VCD-42 is intended for application in medium to high pressure and velocity systems. VCD-42
-
VCD-40
VCD-40 4 Inch Airfoil Blade Control Damper Application VCD-40 March 2024 The VCD-40 is a low leakage control damper with extruded aluminum airfoil blades. Blades are completely contained within the frame allowing the damper to be directly mounted to a louver, filter frame, or similar application wit
-
VCD-34
The VCD-34 Series is a low leakage control damper with thermally insulated blades. The blades are double skin with 1⁄2 in. (13mm) fiberglass insulation for improved thermal insulation. The VCD-34 is intended for application in medium pressure and velocity systems. This model is also IECC (Internatio
-
VCD-23
VCD-23 Low Leakage Control Damper Application VCD-23 March 2024 Standard Optional Frame Material Galvanized Steel 304SS Frame Material Thickness 16 ga. (1.5 mm) 12 ga. (2.7 mm)* Frame Type 5 in. x 1 in. hat channel Single flange, Reversed flange, Double flange Blade Material Galvanized steel 304SS B
-
VCD-33
The VCD-33 series is a low leakage damper with steel airfoil blades. The airfoil shape reduces pressure drop and turbulence in a HVAC system. The VCD-33 is intended for application in medium to high pressure and velocity systems. This model is also IECC (International Energy Conservation Code) compl
-
VCD-20
The VCD-20 series is a general purpose control damper for applications as an automatic control or manual balancing damper with low to medium pressure and velocity systems. *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. Blade Operation Parallel Blades Opposed Blades 5 in. (127mm) 5 i
-
SEVCD-33
The SEVCD-33 is a severe environment 316SS low leakage control damper with 316SS stainless steel airfoil blades. The SEVCD-33 is intended for application in medium to high pressure and velocity systems. Low profile head and sill used on sizes less than 17 in. (432mm) high. This model is also IECC (I
-
ICD-45
Thermal Isolation Breaks Note Regarding UV Lights: The dampers should not be mounted or stored in direct line of sight to UV lights. in. (mm) W x H Frame Type Channel, Single or Reverse Flange Quick Connect Blade Action Parallel Opposed Parallel Opposed Min. Size Internal Mount 8 x 8 (203 x 203) 8 x
-
EHV-550D
EHV-550D AMCA 540 and 550 Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Wind-Driven Rain Standard Construction Mounting Continuous aluminum angle along the head and sill Frame Heavy gauge extruded 6063-T5 aluminum, 5.5 in. (140 mm) x jamb 0.188 in. (5 mm) and hea
-
EHV-550
EHV-550 AMCA 540 and 550 Listed Hurricane Louver Extruded Aluminum | Wind-Driven Rain Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 5.5 in. (140 mm) x jamb 0.188 in. (5 mm) and head/sill 0.081 (2 mm) nominal wall thickness Blades Front: Inverted drainable style design, heavy gau