Search Results
Number of Results: 1479
-
Greenheck Redesigns USF Centrifugal Utility Sets
Greenheck has redesigned model USF single-width centrifugal utility sets in sizes 4 to 24 to incorporate more features and options. The USF now offers expanded direct drive selections with Vari-Green® motors up to 10 hp. Factory- mounted or ship-loose controls with VFDs are now available with belt o
-
New Modular Open Array From Greenheck
Greenheck’s new Modular Open Array, model MOA, provides a turnkey retrofit package that delivers certified performance, communication, and controllability. The MOA configurable fan array features lightweight, easy-to-assemble components that ship to the job site knocked down for field installation.
-
Greenheck Introduces Directional Destratification Fan
Greenheck’s extensive product line continues to grow with the addition of model DDF, a directional destratification fan that improves comfort and reduces energy costs by efficiently mixing air from floor to ceiling for uniform temperature distribution. The high-performance direct drive model DDF is
-
Greenheck Introduces Healthcare, Laboratory and Cleanroom Air Distribution Products
Greenheck’s new line of healthcare, laboratory, and cleanroom (HLC) air distribution products are designed, engineered, and tested to meet or exceed today’s critical environment standards for performance and energy efficiency. This product line includes Laminar Flow Diffusers, Radial Flow Diffusers,
-
Greenheck Offers AER Configurable Condenser Fan
Regulates temperature and provides ventilation for equipment in demanding applications Greenheck’s new AER direct drive configurable condenser fan can help regulate temperature and provide proper ventilation for your equipment, even in the most demanding applications where elevated water and tempera
-
Greenheck’s eCAPS® Bridge To Revit® Streamlines Product Selection
Software Plug-In Saves Time in Creating Schedules Greenheck’s eCAPS® Bridge to Revit® plug-in provides access to the most complete catalog of HVAC product content in Greenheck’s eCAPS® online product selection program and makes it easy to select and schedule HVAC equipment without leaving the Revit®
-
Greenheck Launches Air Distribution Product Line
New Product Line Allows for Single-Source HVAC System SpecificationGreenheck recently added air distribution products to its industry-leading product line making it even easier to specify a complete ventilation system from one supplier. Greenheck’s air distribution products include an extensive sele
-
Greenheck Supports Healthy Indoor Air In Schools
Proper Ventilation Contributes to Improved Learning Environment A recently released White House Fact Sheet, Back to School 2022: Giving Every School the Tools to Prevent COVID-19 Spread and Stay Safely Open All Year Long, cites improving indoor air quality across America’s school buildings through e
-
Greenheck Announces Model RVC Rooftop Unit with Enthalpy Core
New Model RVC Provides Low Maintenance Energy Recovery Greenheck’s new model RVC (Rooftop Ventilator with Energy Recovery Core) is the latest addition to its dedicated outdoor air systems line for high percentage and 100% outside air applications. Model RVC incorporates a total enthalpy core that pr
-
Greenheck Celebrates 75 Years
Company continues to excel through values established by its founders in 1947 Greenheck, the global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment, is celebrating its 75th anniversary. Founded by brothers Bob and Bernie Greenheck upon their re
-
Greenheck MultiSPEC™ Exhaust Fans Deliver Industry-Leading Performance
Greenheck’s new MultiSPEC™ SP-LP ceiling exhaust fans provide high efficiency, powerful performance, and quiet operation in a low profile design. Powered by an electronically commutated motor (ECM) with constant CFM adaptive, variable speed, the MultiSPEC SP-LP is programmed to overcome static press
-
Greenheck Introduces QEID Upblast Fan
Now available in a roof-mounted configuration Greenheck’s QEID direct drive mixed flow fan is now available in a roof-mounted exhaust or upblast configuration ideal for discharging clean air or fume exhaust up and away from a building. The QEID Upblast’s mixed flow wheel offers higher efficiency ope
-
Greenheck Adds Two New Industrial Control Damper Models Designed to Control Airflow in Lab Exhaust Systems
Greenheck has expanded its line of industrial control dampers with two new models specifically designed for lab exhaust systems. Models HCD-130LE and HCD-230LE are heavy-duty flanged-style frame industrial control dampers with fabricated airfoil blades designed to control airflow and provide shutoff
-
Greenheck Introduces ABD-Z2 Automatic Balancing Damper For Zone Register Terminals
The ABD-Z2 is the latest addition to Greenheck’s line of automatic balancing dampers that provide precise airflow regulation for energy efficient indoor air quality. The ABD-Z2 is an integrated automatic balancing damper (ABD) with an adjustable set point controlled by an electric actuator (24V or 1
-
Greenheck Introduces High-Performance Ventilation Package For Healthier Indoor Air In Multifamily Buildings
Greenheck, the global leader in air movement and provider of the most comprehensive selection of products for commercial HVAC systems, is expanding its product offering in multifamily construction. Greenheck’s new package of specification-grade exhaust ventilation fans and energy recovery ventilator
-
Greenheck's QEI Mixed Flow Fan Offers New Construction Options For Corrosive Or Flammable Environments
Greenheck’s QEI mixed flow fans are now available with aluminum and spark resistance Type A material construction options. The expanded construction material offering combined with the QEI’s high efficiency mixed flow wheel makes it a great solution for challenging exhaust air applications. The alum
-
Temperature Limited Override (TOR)
The TOR is a closure and position indication device for combination fire smoke dampers. The TOR assembly includes two electric sensors (thermostats) with different fixed temperature settings that can be wired in series with the damper’s actuator. The primary sensor is selected with the lower tempera
-
rrlocioption_submittal_Rev6_Oct21
Copyright © 2024 Greenheck Fan Corporation RRL/OCI Option, R8, April 2024 Greenheck Fan Corporation reserves the right to make product changes without notice. RRL/OCI Resettable Link Option with Blade Indicator for Combination Fire Smoke Dampers Application The RRL/OCI is a closure and position indi
-
SSFSDR-511
"Model SSFSDR-511 is a combination fire smoke damper constructed out of 304 stainless steel with round style blades. The SSFSDR-511 has been qualified to 4,000 fpm (20.3 m/s) and 4 in. wg (1 kPa) for operation and dynamic closure in emergency fire smoke situations. Model SSFSDR-511 meets the require
-
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2024 Greenheck Fan Corp. Fan Application FA/132-24 Coatings Application Guide - Commercial and Industrial Fans Greenhe
-
rrl_submittal_R12-April2022
The RRL Option replaces the fusible link on a combination fire smoke damper with an electric sensor (thermostat). The sensor has a fixed temperature setting (usually 165° F [74°C]) and performs the same function as the fusible link that it replaces. The sensor interrupts power to the actuator and th
-
Diameter Minimum Size Maximum Size Inches 4 24 mm 102 610 Size Limitations 63⁄8 in. (162mm) Diameter dimension is furnished approximately 1⁄8 in. (3mm) undersize. Model RBDR-50 is a round remote powered balancing damper designed to regulate the flow of air in a HVAC system. This balancing damper is
-
Standard Optional Frame Material Galvanized Steel Frame Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1 in. (127mm x 25mm) Channel Blade Material Galvanized steel Blade Thickness 16 ga. (1.5mm) Blade Type 3V Blade Operation Opposed Parallel Axles Integral ½ in. (13mm) dia. Axle Bearings Synthetic (ace
-
RBD-10 Remote Balancing Damper Model RBD-10 is a remote powered balancing damper designed to regulate the flow of air in a HVAC system. This balancing damper is ideal for applications where it is difficult to get access to manually adjust the dampers and balance the airflow. The ‘EZ Balance’ hand he
-
IDHE
The IDHE series is the industry’s first and only electric duct heater approved by UL for multiple mounting positions. This allows the control cabinet to be installed on either side of a horizontal duct or in any orientation on a vertical duct. The control cabinet is offset from the heating elements
-
IDHE-O
The IDHE-O is a duct heater that is UL listed for outdoor applications. This duct heater can be mounted in multiple positions like the IDHE. The control cabinet is offset from the heating elements similar to traditional heaters. However, the IDHE-O affords the installer the flexibility to position t
-
Model IGX Indirect Gas-Fired Make-Up Air
Indirect Gas-Fired Make-Up Air Model IGX Commercial, Industrial, and Kitchen Applications May 2024 2 Indirect Gas-Fired Overview Features Benefits Power venting with post purge cycle Prevents corrosive combustion gases from condensing within the heat exchanger Horizontally firing burners and four-pa
-
Models SP-LP0511H/L
Features: • MULTISPEC SP-LP Series is powered by an electronically commutated (EC) motor with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to increased st
-
Models SP-LP0810W/L
Features: • The SP-LP Series is powered by an electronically commutated (EC) motor with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to increased static p
-
SYNC180 Top-Port
May 2024 Energy Recovery Ventilator SYNC180 Top-Port 2 Features: • The SYNC-180TCEA-S1 is powered by two electronically commutated motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated with a dirty filter or core. The motor reacts to increased st
-
SYNC-110SEA-S1
May 2024 Energy Recovery Ventilator Model SYNC-110SEA-S1 2 Features: • The SYNC-110SEA-S1 energy recovery ventilator (ERV) is the perfect high-performance solution for single or multifamily installations with limited mechanical space.The low-profile design (9.75-inch height) simplifies installations
-
ASSURE-140SC-S1
May 2024 Energy Recovery Ventilator Model ASSURE-140SC-S1 2 ASSURE-140SC-S1 The Cost-Effective, Code-Compliant-Verified Balanced Ventilation Solution Compact Energy Recovery Ventilator Additional Benefits • A convenient hinged door without screws and a removable motor and electronic assembly allow f
-
ASSURE120 ERV
May 2024 Energy Recovery Ventilator Model ASSURE-120S-S1 2 Features: • The ASSURE-120S-S1 energy recovery ventilator (ERV) is the perfect solution for single or multifamily installations with limited mechanical space. • The low-profile design (9.75-inch height) simplifies installations in bulkheads
-
SYNC110 ERV
May 2024 Energy Recovery Ventilator Model SYNC-110SE-S1 2 Features: • The SYNC-110SE-S1 energy recovery ventilator (ERV) is the perfect high-performance solution for single or multifamily installations with limited mechanical space. • The low-profile design (9.75-inch height) simplifies installation
-
May 2024 Energy Recovery Ventilator Model SYNC-270TCEA-S1 2 Cold weather certified for year-round ventilation Features: • The SYNC-270TCEA-S1 is powered by two electronically commutated motors (ECM) with adaptive, variable speed technology programmed to adapt to the static pressure associated with a
-
May 2024 Energy Recovery Ventilator SYNC180 Side-Port SYNC-180SCEA-S1 R4 5-2024.indd 1 SYNC-180SCEA-S1 R4 5-2024.indd 1 5/21/2024 11:59:08 AM 5/21/2024 11:59:08 AM 2 Features: • The SYNC-180SCEA-S1 is powered by two electronically commutated motors (ECM) with adaptive, variable speed technology prog
-
Motor Starter Advanced Control (MSAC)
"Product Specification GuideModel MSAC, Motor Starter Advanced Control Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-exclusive license to use this document or portio
-
Model TAUD/TAUB (#453905 IOM)
® Document 453905 Models TAUB-CA and TAUB Tube Axial Upblast Fans Tube Axial Upblast Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described.
-
Quick Start Guide Outdoor Cover (#485552 IOM)
SQ MIXED FLOW OUTDOOR COVER Quick Start Guide Step 1 - Mount Unit to Structure • Place unit in desired location and mount to structure (outdoor units are horizontal base mount only) • Isolation is recommended but not required, please use isolation if ordered Step 2 - Install Ductwork to Fan • Apply
-
Balancing Dampers - Automatic, Manual, Remote
Greenheck Balancing DampersFour Main Types of Balancing DampersRemote BalancingRBD-10RBD-15RBDR-50Manual BalancingMBD-10MBD-15MBDR-50Cable OperatedBTDR-50Sold as AccessoryAutomatic BalancingABDABD-FDABD-TABD-RBABD-Z1ABD-Z2PurposeRegulate flow of airLow-cost optionManual quadrant to set blade positio
-
QD Model Replacement Parts List: SP-B50, 70, 80, 90, 110, 150, 200 Replacement Part Numbers Size Motor 115V Power Pack SP-B50-QD 315037 873436 SP-B70-QD 315038 873437 SP-B80-QD 1039948 873438 SP-B90-QD 1039440 873439 SP-B110-QD 1039437 873440 SP-B150-QD 1039438 873441 SP-B200-QD 318872 873442 * Part
-
QD Model Replacement Parts List: SP-A50, 70, 90, 110, 125, 190 Access Door 878053 Plastic Wheel 473303 Standard Grille 484516 Shock Mount Ring (3) 370109 Motor See Chart Venturi Ring 653222 Connector Cover - 656734 Mounting Angle 656912 Duct See Chart Replacement Part Numbers Size Motor 115V Power P
-
Roof Mounted Fans and Gravity Ventilators
April 2024 Selection Guide for Fans Catalog: Motor Starters (00.F&V.1021 R3 4-2024 SN) CENTRIFUGAL EXHAUST Catalog: G and GB (00.F&V.1000 R9 11-2019 IP) CENTRIFUGAL UPBLAST SIDEWALL EXHAUST Catalog: CUBE, CUE, CWB, CW and USGF (00.F&V.1003 R6 8-2019 IP) PROPELLER UPBLAST EXHAUST Catalog: RBU, RBUM
-
Energy Recovery, Make-Up Air, Air Handlers, Fan Coils, Coils
Indicates new or revised literature April 2024 Selection Guide for Energy Recovery, Make-Up Air, Air Handlers, Fan Coils, Coils ENERGY RECOVERY VENTILATORS PRE-CONDITIONERS Catalog: MiniVent, ERV, ERVe, MiniCore, ECV, and ERM (00.TAP.1041 R13 11-2022 SP) WITH COOLING HEATING Catalog: ERCH (00.TAP.
-
Technical Sheet: Northern Light
PRIMARY APPLICATIONS Education Facilities | Automotive Garages or Dealerships Police and Fire Stations | Retail Stores | Restaurants and Bars | Fitness Centers Office Spaces | Warehouses | Distribution Centers | Aviation Facilities Airports Greenheck DC-5 with Northern Light® technology combines the
-
SYNC and ASSURE Dual Hood (#435250 IOM)
® Dual Hood #435250 Models SYNC and ASSURE Assembly Instructions Please read these instructions carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instructions could resu
-
EACA-601
EACA-601 Combination Louver/Damper, Airfoil Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 6.2 in. (156 mm) x 0.125 in. (3 mm) nominal wall thickness Blades Stationary blade: drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2mm) nominal
-
Model AFL-601
Standard Construction Frame Heavy gauge extruded 6005-T5 aluminum, 6 in. (152 mm) x 0.188 in. (5 mm) nominal wall thickness Blades Front: Chevron design, heavy gauge extruded 6005-T5 aluminum, 0.188 in. (5 mm) nominal wall thickness, positioned 45º on approximately 1.625 in. (41 mm) centers Back: Ve
-
Blade Replacement Seal (HCD Series)
Blade Seal Replacement Instructions for HCD series These instructions address either replacement or initial installation. Silicone or EPDM Seal with Pressure Sensitive Adhesive • Open blades. Use scraper to remove any existing seal or adhesive. • Surface must be free from dust, dirt, oil and moistur
-
Motor Starters
Greenheck Motor Starters Models MS-1P, MSAC, and MSEM Motor Protection April 2024 2 2 Greenheck Motor Starters Communication Challenges Communication breakdowns between the mechanical and electrical trades often lead to challenges with motor starters. Examples: • Mismatch between the starter and fan