Search Results
Number of Results: 1444
-
Sidewall Propeller Fan (#479827) (English and Arabic)
Sidewall Propeller Fans 1 ® ® Document 479827 Sidewall Propeller Fans Belt Drive, Direct Drive and Reversible Exhaust, Supply and Filtered Supply 127, 208 and 220-240V/60Hz/1-phase • Black wire is “Hot” • White wire is “Hot/Neutral” if present • Green wire or Green and Yellow stripe wire is “Ground”
-
AFDW Specification
"Product Specification GuideBelt Driven Airfoil Double Width Centrifugal Fan, Model AFDWFacility Services Subgroup: Division 23 (Previously Division 15) ****************************************************************************************************************************Specifier Notes: This p
-
SDPHE Hazardous Sidewall Propeller Fans (#475267)
® Hazardous Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety in
-
CRD-3XX and CRD-7XX Series for SP fans (#452832 IOM)
This manual is the property of the owner and is required for future maintenance. Please leave it with the owner when the jobs is complete. 1 2 6 3 4 5 7 Number Description 1 Flooring Systems 2 Wood Truss 3 Air Ducts 4 CRD-3XXWT assembly 5 Mounting Angle 6 Gypsum Board 7 Grille 8 Finishing System (no
-
DFD-150
Model DFD-150 Dynamic Rated Fire Damper 11⁄2 Hour Fire Resistance Rating Application DFD-150 January 2024 See complete marking on product. UL 555S Classification R13317 Model DFD-150 meets the requirements for fire dampers established by: • National Fire Protection Association NFPA Standards, 80, 90
-
Honeywell MS7103 Actuator Series
"SPECIFICATION DATA 31-00137M-01 https://customer.honeywell.com/en-US/Pages/department.aspx?cat=HonECC%20Catalog&category=Commercial&catpath=1.1 3 Nm Series Spring Return Direct Coupled Actuators MS7103, MS7503 MS7103, MS7503 Spring Return Direct Coupled Actuators (DCA) are used within heating, vent
-
Model APEX (#462255 IOM)
"Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with inst
-
Sure-Aire Catalog
April 2019 Flow Monitoring System Sure-Aire™ for Centrifugal, Mixed Flow and Plenum Fans • Accurate • No System Effect • Reliable The Sure-Aire™ airflow monitoring system is ideal for HVAC applications where flow verification is required for proper system balancing, improving air quality, and controlli
-
Model ERH - Energy Recovery with Supplemental Heating
Energy Recovery Ventilator with Heating Model ERH • Commercial • Institutional • 10,000 cfm • 1.5 in. wg external static pressure April 2005 Product Features Model ERH Energy Recovery Ventilator With Heating With the ERH, you save money with the total energy wheel and get the convenience of suppleme
-
SSFD-150
"Model SSFD-150 meets the requirements for fire damper established by: National Fire Protection Association (NFPA Standards 80, 90A 101) Underwriters Laboratories Standard 555 (Listing #R13317) IBC International Building Codes California State Fire Marshall (Listing #3225-981:102) W* H* Vertical Hor
-
Roof Supply Fans (Model SAF)
Centrifugal Roof Supply Fan Model SAF Belt Drive BUILDING VALUE IN AIR. August 2016 2 Model SAF - Supply Air Fan Greenheck’s Model SAF is a roof mounted supply air fan designed to provide non-tempered, filtered makeup air. These belt drive fans are available in five sizes. • Double-width forward-cur
-
Curtain Fire Dampers DFD, FD, DFD X Series, and FD X Series (#481324 IOM)
"These instructions apply to 11⁄2 and 3 hour rated fire dampers mounted in: 1) masonry, block, or stud walls (blades must be horizontal) and 2) concrete floors. Specific requirements in these instructions are mandatory. Dampers must be installed in accordance with these instructions to meet the requ
-
Sidewall Propeller Fans (#471755 IOM)
® Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
CRD-1WT and CRD-2WT (#474094 IOM)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
ABD-Z1
See complete marking on product. UL 2043 Classification R39668 Model ABD-Z1 is designed to provide on demand control to a ventilation system. The ABD-Z1 has a shut off damper with an electric actuator, automatic balancing damper (ABD), and a plenum box as one assembly. The ABD is designed to maintai
-
Technical Sheet: DC-5 (8-14 ft fan diameters)
DC-5 8 TO 14-FOOT FAN DIAMETERS PRIMARY APPLICATIONS Education Facilities | Automotive Garages or Dealerships | Police and Fire Stations | Retail Stores Restaurants and Bars | Fitness Centers | Office Spaces AIRFLOW AND COOLING n Airflow range up to 55,800 cfm n Cooling effect up to 13ºF MOUNTING OP
-
An Analysis of Induced Flow Laboratory Exhaust Fan Systems and the Benefit of AMCA 260 Certified Performance FA/128-12
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Fan Application FA/128-24 An Analysis of Induced Flow Laboratory Exhaust Fan Systems and the
-
ESD-635D, Flange/Sleeve Installation with VCD-40 Damper (#474638 IOM)
® ESD-635D Flange/Sleeve Installation with Damper 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing
-
DC-5 Fan Diameters 8 through 14 ft.
"Product Specification GuideModel DC-5 (Fan Sizes 8-14, 8-14 ft. Diameters), Direct Drive High Volume, Low Speed (HVLS) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporatio
-
Warranty Statements for Fan and Ventilation Products except SP, CSP and Gravity Ventilators
Fan Ventilation Products (except Models SP CSP and Gravity Ventilators) Warranty Statement (12/17) Page 1 of 1 Copyright © 2018 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty statement for AER, AE, AS, BCF, BDF, BSQ, CBF, CUBE, CUE, CW, CWB,
-
Sidewall Bracket Hinge Kit (#481937 IOM)
Document 481937 Sidewall Bracket Hinge Kit Centrifugal Exhaust Direct Drive - Sizes 180/300 Centrifugal Exhaust Belt Drive - Sizes 180/300 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, instal
-
Seismically Rated Fans (FA/125-10)
® A technical bulletin for engineers, contractors and students in the air movement and control industry. P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2012 Greenheck Fan Corp. Fan Application FA/125-10 Seismically Rated Fans When a project calls for seismically rat
-
Model IGX
"Product Specification GuideGreenheck Model IGX – Packaged Make-Up Air Unit with Indirect Gas-Fired Furnace and Optional Cooling For Outdoor or Indoor InstallationCSI MasterFormat Category 23 74 XX ******************************************************************************************************
-
Direct Drive, Model CSP-A
"Product Specification GuideModel CSP-A Direct Drive Premium Inline Cabinet Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This p
-
Non-Grease Hood Options - Heat and Fume
August 2020 Non-Grease Hoods – Type II Heat and Fume Hoods Options and Accessories External Supply Plenum - Greenheck offers several arrangements to supply air back into the kitchen space uniformly. External plenums positioned at or near the exhaust hoods are the best alternative to integral supply
-
Variable Geometry Nozzle Controller (#481885 IOM)
Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instr
-
Vari-Green Motor (Spanish Version)
Motor Vari-Green® Motor Vari-Green CONMUTACIÓN ELECTRÓNICA | CONTROLABLE | EFICIENTE Apoyando Iniciativas de Edificaciones Sustentables en Todo el Mundo Ahorre energía desde ahora — con el nuevo motor de bajo costo, fácil de controlar, electrónicamente conmutado que ofrece gran confiabilidad y bajo
-
Sidewall Propeller Fans
"Sidewall Propeller Fans Belt and Direct Drive Exhaust, Supply and Reversible April 2024 2 Sidewall Propeller Fans Greenheck Fan Corporation certifies that the SB, SBC, and S1 models shown herein are licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in acc
-
Model Vektor-ERS (#474118 IOM)
® Vektor-ERS Energy Recovery Plenum Laboratory Exhaust 1® Document 474118 Energy Recovery System (ERS) Laboratory Exhaust Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or mai
-
Vektor-H Belt Drive
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideHigh Plume Blower, Model Vektor-H, Belt DriveFacility Service Subgroup: Division 23 HVAC (previously Division 15) *******************************************************************************************
-
Models QEI and QEID (#481954 IOM)
® Mixed Flow 1® Document 481954 Model QEI and QEID Mixed Flow Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by
-
Technical Sheet: DC-5 (4.3-7 ft fan diameters)
DC-5 4.3 TO 7-FOOT FAN DIAMETERS With its sleek aerodynamic design, Greenheck’s DC-5 is a stylish and versatile overhead HVLS fan that creates an impact in any environment. Powerful yet quiet, its attractive five-blade design in 4.3 to 7-foot fan diameters enhances occupant comfort while complementi
-
Single and Three Phase Motor Starters
Motor Starters Warranty Statement (04/24) Page 1 of 1 Copyright © 2024 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Single Phase and Three Phase Motor Starters Greenheck warrants this equipment to be free from defects in mate
-
DC-5 Fan Diameters 4.3 through 7 ft.
"Product Specification GuideModel DC-5 (Fan Sizes 4-7, 52-84 in. Diameters), Direct Drive Low Speed, Small Diameter (LSSD) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corpora
-
Hinged Curb Latch Kit (#481944 IOM)
Hinged Curb Latch Kit 1 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fail
-
Model CW/CWB (#457691 IOM)
® Document 457691 Model CW Direct Drive Model CWB Belt Drive Centrifugal Sidewall Exhaust Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Pro
-
Metric conversion Factors for Fan Application per AMCA Standard
"product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Technical Information TI/102-04 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2004 Greenheck Fan Corp. ® Metric conversion Factors fo
-
PVF/PVG Indirect Gas-Fired Heat Modules (#481038 IOM)
MUA Indirect Gas-Fired Heat Modules/Furnaces 1 Recognized Component Model PVF WARNING FIRE OR EXPLOSION HAZARD Failure to follow safety warnings exactly could result in serious injury, death or property damage. Be sure to read and understand the installation,operation and service instructions in thi
-
IG / IGX (#464104 IOM) (Pre-2009)
"Part # 464104 ® MODELS IG / IGX Make-Up Air Unit Installation, Operation and Maintenance Manual Indirect Gas Fired Unit Installations Units are listed for installation in the United States and Canada • Installation of gas fired duct furnaces must conform with local building codes. In the absence of
-
Belt Drive, Model CUBE
"Product Specification GuideModel CUBE Belt Drive Roof Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 *************************************************************************************************************Specifier Notes: This product specification gui
-
Model SP-L, Wall/Ceiling Exhaust Fan
® Document 481174 Model SP-L Wall/Ceiling Exhaust Fan Wall/Ceiling Exhaust Fan 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect you
-
Non-Grease hood Options - Condensate
August 2020 Non-Grease Hoods – Type II Condensate Hoods Options and Accessories External Supply Plenum - Greenheck offers several arrangements to supply air back into the kitchen space uniformly. External plenums positioned at or near the exhaust hoods are the best alternative to integral supply ple
-
Does Your Exhaust Fan Suck - Steven Winters Associates White Paper
"&$//86_6:,17(5&201(: 25. 1 _ :$6+,1*721 '&_ 125:$/. &7 6WHYHQ:LQWHU $VVRFLDWHV,QF 'RHV RXU([KDXVW)DQ6XFN"" 6ULNDQWK3XWWDJXQWD_6WHYHQ:LQWHU$VVRFLDWHV,QF )HEUXDU\ $EVWUDFW RXOLNHO\GRQ·WHYHQWKLQNDERXWLWZKHQXVLQJWKHEDWKURRP)OLSWKHVZ
-
Model PVe
" Product Specification GuideGreenheck Model PVe –– Heat Recovery VentilatorFor Outdoor or Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category 23 72 13) *********************************************************************************************************
-
Microprocessor Controller DOAS v3.001 (#483586 IOM) December 2018
"® Document 483586 Microprocessor Controller for Dedicated Outdoor Air System Microprocessor Controller for DOAS 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain t
-
Microprocessor Controller TAP v2.40 (#481941) October 2016 (RVE, ERCH-01, ERT-01)
"® Document 481941 Microprocessor Controller for Tempered Air Products Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and ot
-
Vektor-ERS M Series
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideAddendum Specification, Model Vektor-MD, MH or MS, Vektor Energy Recovery SystemFacility Service Subgroup: Division 23 HVAC (previously Division 15) ********************************************************
-
"ESD-403 (4"" Frame, Drainable Blade)"
ESD-403 Stationary Louver, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned
-
Vari-Green Motor
"Product Specification GuideVari-Green Control – EC Motor Motor to be an electronic commutation (EC) motor specifically designed for fan applications.AC induction type motors are not acceptable. Examples of unacceptable motors are: Shaded Pole, Permanent Split Capacitor (PSC), Split Phase, Capacitor
-
Direct Drive, Model RC-3
"Product Specification GuideModefl RC-3 Direct Drive Hooded Roof Cast Aluminum Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation auth