Search Results
Number of Results: 1479
-
Models QEI and QEID
February 2022 Mixed Flow Fans Models QEI, QEID Quiet, Efficient Tubular Inline 2 Certifications UL/cUL Listed Power Ventilator UL/cUL File E40001 UL/cUL 762 Power Ventilators for Restaurant Exhaust Appliances UL/cUL File MH11745 UL/cUL Power Ventilators for Smoke Control Systems UL/cUL File MH17511
-
ESU-153
"Application and Design ESU-153 is a thinline stationary louver commonly used for interior or exterior applications where high free area and low airflow resistance is required. The narrow depth makes this product ideal for installation into curtainwalls, windows, or as air conditioning grilles. Stan
-
Roof Curb
Roof Curbs for Vektor ® Laboratory Exhaust Curbs are available for mounting Vektor exhaust fans as well as single or multiple bypass air plenum systems. Greenheck’s roof curbs are designed to meet the structural and design requirements of Vektor® laboratory exhaust systems. All curbs are constructed
-
Model DM-3 (#486131 IOM)
® Overhead Ceiling Fans® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fai
-
Mounting Kit for Actuators used on Control Dampers (#479869 IOM)
"Installation, Operation, and Maintenance Instructions DESCRIPTIONP ART NUMBERQ TYI TEM BRKT, INT ACT, 0.5IN JS, GALV, G1L/G2R7 2398115 BRG,.5,WEIMER,8L2-FF,NYLN LNR3 7015913 TCS 23 1/4-20X1/2 HWH MZP4 1526421 6 ASM,CRANKARM,90? LINKAGE,1/2"",GALV8 2920611 8394758 3947512 E-RING 1/4"" ZP4 5158829 RT
-
Grow with AER and BAER!
BAER Product Release UpdatesPhase 1 Release (December 2022 - Complete)Propeller size range of 24 through 36Cast aluminum propellers onlyExhaust fan configurations onlyFull range of redesigned sidewall product accessoriesPhase 2 Release (August 2023)Addition of propeller sizes 42 and 48Addition of fa
-
Fresh Air Ideas
Fresh Air Ideas SUPPORTING GREEN INITIATIVES WITH INNOVATION As one of the first manufacturers of air movement and control equipment to join the U.S. Green Building Council, Greenheck is ready to provide products that support sustainable-design projects based on LEED certification guidelines. Specif
-
Fabra Hood, Single Section with Filters, throat length less than or equal to 72 inches (#471322 IOM)
"® Fabra Hood Gravity Ventilator 1® Document 471322 Model FGI and FGR with Filters Fabra Hood Gravity Ventilator Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the
-
Spark Resistant Construction (SRC) (FA/116-08R)
One of the critical uses for ventilation equipment is the movement of potentially explosive gases. Engineers and designers who specify these systems must exercise caution when selecting equipment to ensure continuous and safe system operation. This article will help develop an understanding of spark
-
Kitchen Hoods Type I and II (#452413 IOM)
"® Document 452413 Kitchen Hoods Type I and Type II Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing
-
Wind-Driven Rain Louvers - Horizontal Blade (#485605 IOM)
® Horizontal Blade, Wind-Driven Rain Louver Models 1® Document 485605 Horizontal Blade, Wind-Driven Rain Louvers Models EHH-201, EHH-401, EHH-501 and EHH-601 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting
-
Louver Finishes and Colors
Louver Finishes Colors April 2020 Disclaimer: This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color m
-
Fume Exhaust and Vektor Laboratory Exhaust
Indicates new or revised literature April 2024 Selection Guide for Fans Catalog: AMCA and Greenheck (00.LAB.1000 R3 10-2011 RG) FUME EXHAUST PRODUCTS Catalog: FumeJet™ Exhaust Systems (00.LAB.1019 R4 4-2022 SP) Catalog: GreenJet® Transfer Fans (00.LAB.1020 R1 4-2018 RG) VEKTOR® LABORATORY EXHAUS
-
Model Vektor-ERS
Energy Recovery Laboratory Exhaust Model Vektor®-ERS For Vektor-C and Vektor-M Series May 2024 2 Greenheck’s Vektor-ERS is a pre-engineered laboratory exhaust energy recovery system. In combination with our Vektor-C or Vektor-M series blowers, this system effectively removes contaminated laboratory
-
Model ERCH - Energy Recovery Unit with Packaged DX (#468151 IOM)
"RECEIVING AND HANDLING The ERCH is thoroughly inspected and test run at the factory. However, damage may occur during shipping and handling. Upon delivery, inspect the unit for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a clai
-
Kitchen Ventilation Systems
Kitchen Ventilation Systems Commercial Kitchen Ventilation Hoods, Filters, External Supply Plenums and Accessories August 2020 2 Filtration Options Industry-leading grease extraction filters for Grease Hoods Type I to match your restaurant needs. Page 3 Grease Hoods Type I Used over cooking equipmen
-
FAQs for Vari-Green Motors
Q: What are advantages/disadvantages of using a direct driven fan (with standard AC motor)? A: Advantages: • No drive losses • Reduced/minimal maintenance • Less noise/vibration • Reduce fan size/weight Disadvantages: • Fan speed cannot be adjusted without purchasing an external device Q: What is an
-
BR-10 Series
"The BR-10 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-10 series is a horizontally mounted damper and designed to allow vertical airflow up and prevent reverse airflow. The blade is formed aluminum which increases sensitivity and reduces blade mounted counterbala
-
Vari-Green Drive Model 100+ (#481200 IOM)
"® Document 481200 VGD-100+ Vari-Green® Drive Vari-Green Drive 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others
-
Inline, Ceiling and Sidewall Fans
Indicates new or revised literature January 2024 Selection Guide for Fans Catalog: Motor Starters (00.F&V.1021 R2 4-2015 IW) Catalog: Fan Monitoring System (00.CVI.1032 R1 12-2014 IW) CEILING, CABINET INLINE Catalog: Models SP and CSP (00.F&V.1013 R20 12-2023 RN) Catalog: SP-AP (00.F&V.1028 R4 1-2
-
Round Fire Smoke
" P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel FSDR-500, SSFSDR-500, and SEFSDR-500 Series Round Fire Smoke DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ***********************************************************
-
Model ERV (#455924 IOM) (Pre April 2013)
"® 1Energy Recovery Ventilator® Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply
-
Models ASSURE and SYNC ERV Installation Manual
"® Residential Energy Recovery Ventilators 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all sa
-
UL - Product Safety Certification in Air Movement and Control (CS/105-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Codes and Standards CS/105-23 UL Product Safety Certification in Air Movement and Control Und
-
Belt Drive, Model GB
"Product Specification GuideModel GB Belt Drive Roof Downblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 *************************************************************************************************************Specifier Notes: This product specification gui
-
TCB TCBRU TCBRS Belt Drive
"Product Specification GuideModel Commercial Tubular Centrifugal FansFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification gu
-
Model AX (#464664 IOM)
® Axial Fan 1® Document 464664 Model AX Axial Fan Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing al
-
Direct Drive, Model CUE
"Product Specification GuideModel Cue Direct Drive Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 *************************************************************************************************************Specifier Notes: This product specification guide i
-
HPAC_Basic Fan Selection
S By MOLLY REHWALDT and TIM MATHSON Greenheck Fan Corp. Schofield, Wis. Selecting a fan can be fairly complex. This article outlines the basic process for matching a fan to a system: 1) Define the application. 2) Select the basic fan. 3) Determine fan size and operating-point location. 4) Identify m
-
Heavy Duty and Industrial Damper Product Selection Guide
Heavy Duty/Industrial Damper Product Selection Guide Greenheck offers a wide variety of products for industrial and severe environment applications. This product selection guide is a quick reference to our heavy duty/industrial damper offering. In addition to the standard products, Greenheck’s exper
-
"EDJ-401 (4"" Frame, J Blade)"
EDJ-401 Stationary Louver, J Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades J style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
Microprocessor Controller v3.0 (#469690 IOM)
® PART #469690 DDC CONTROLLER for ENERGY RECOVERY Installation, Operation and Maintenance Manual READ AND SAVE THESE INSTRUCTIONS MANEUVERING THROUGH THE CONTROLLER The DDC controller is located in the control panel on the energy recovery unit. The face of the DDC controller has six buttons allowing
-
"ESJ-155 (1 1/2"" Frame, J Blade)"
Application and Design ESJ-155 is a thinline stationary louver commonly used for interior or exterior applications where high free area and low airflow resistance is required. The narrow depth makes this product ideal for installation into curtainwalls, windows, or as air conditioning grilles. Stand
-
Vane Axial Application and Design Manual
"® Vane Axial Application and Design December 2022 2 ® Introduction . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Definitions . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Vane Axial Fan Arrangements • Arrangement 4 Direct Drive . . . . . . . . . . . . . . . . . . . . 3 • Arrangement
-
Model RV/RVE/RVC
"Dedicated Outdoor Air Systems for high percentage and 100% outside air Models RV, RVE, and RVC • Institutional • Commercial • Industrial • Up to 18,000 cfm • 3 in. wg External Static Pressure • Packaged DX (3-70 tons), Chilled Water, Split DX Cooling, Air-Source Heat Pump (5-30 tons) • Indirect Gas
-
MOA Microprocessor Controller & Electrical Supply (#486462 IOM)
"® MOA Microprocessor Controller Electrical Supply 1® Document 486462 Modular Open Array Microprocessor Control Electrical Supply Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operat
-
Motor Warranty Claim Form
Contact motorwarranty@greenheck.com with any questions. Revision 3.16.2023 Motor Warranty Claim Form Includes Vari-Green Motors Completed form must be returned within 30 days of order date to avoid charge-back Select Motor Failure: ☐ Burnt Out ☐ Bent/Seized motor shaft ☐ Broken wire inside motor ☐ D
-
Model USF Motors and Controls (#1037587 IOM)
® USF Motors and Controls 1® Document 1037587 Model USF Motors and Controls Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself
-
Model ERV (476412 IOM)
"Only qualified personnel should install this system. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving parts, as well as other
-
Model SP-80-VG and SP-110-VG
"Product Specification GuideModel SP-80-VG and SP-110-VG Direct Drive Premium Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Speci
-
Vari-Green Controls
Vari-Green® Controls SOLVING VENTILATION CHALLENGES Vari-Green Controls ® Greenheck’s Vari-Green® Controls have been developed to maximize the efficiency of ventilation systems in a wide variety of applications when used with the Vari-Green motor. By choosing a Vari-Green control with the Vari-Green
-
ESD-635PD
Application and Design ESD-635PD is a gravity intake or exhaust louvered penthouse. Model ESD-635PD incorporates high performance horizontal drainable style blades. Meets the performance requirements established by the Florida Building Code and Miami-Dade County. Tested in accordance with and passes
-
Actuators for Commercial HVAC Dampers (DA/105-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Damper Application DA/105-23 Actuators for Commercial HVAC Dampers The purpose of any damper
-
Model IP
Industrial Process Fans Model IP Radial Material Handling Wheels March 2021 Greenheck’s radial wheel industrial process centrifugal fans are designed to provide reliable operation for a full range of applications from industrial process ventilation to material handling. Our products are manufactured
-
Vari-Green Control - Constant Pressure
"Product Specification GuideVari-Green Control – Constant Pressure Control to be a packaged constant pressure control designed to regulate fan speed based on demand. Control shall include a Proportional Integral Derivative (PID) feedback loop and shall have all components prewired to labeled termina
-
RDC-6 Duct Conversion (#466215 IOM)
Assembly and Installation Instructions Please read these instructions carefully before attempting to assemble the product described. Protect yourself and others by observing all safety information. Failure to comply with instructions could result in personal injury and/or property damage! PN 466215
-
Greenheck Expands BAER Belt Drive Sidewall Propeller Fan Line
Greenheck has expanded its BAER belt drive sidewall propeller fan line to include supply airflow configurations and expanded sizes. Model BAER is now available in supply and exhaust configurations with propeller diameters from 24 to 48 inches and performance capabilities from 300 to 54,000 cfm or up
-
CRD-1LP ETL (Warnock Hersey)
Blade Extension H* W* *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. W H Minimum Size Maximum Size Inches 4 x 12 24 x 24 mm 101 x 305 610 x 610 Size Limitations Construction Construction Standard Optional Frame Material Galvanized steel* Frame Type Standard Top, Bottom, or Top/Botto
-
Models Vektor-CH, Vektor-CD and Vektor-CS (#471555 IOM)
® Document 471555 Model Vektor®-CH, Vektor®-CD and Vektor®-CS Laboratory Exhaust System Laboratory Exhaust Systems 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintai
-
Field Supplied Sleeves on Fire Smoke Dampers (#463543 IOM)
® Field Supplied Sleeves 1® Document 463543 Field Supplied Sleeves for Fire Dampers and Combination Fire Smoke Dampers Refer to: ‘Installation Instructions for Multi-blade Fire Combination Fire Smoke Dampers’ (Part #481318) or ‘Installation Instructions for Curtain Fire Dampers’ (Part #481324) for a