Isolators
Number of Results: 3
-
Quick Start Guide Isolator Mounting (#469092 IOM)
... retrofit isolators where the exact weight of the fan is unknown use the chart below to determine the appropriate isolator color and kit part number Model Mixed Flow Fan Size SQ Mixed Flow 7-15 16-20 22-24 27-30 33 Approx. Weight (lbs) 0-150 150-300 300-500 500-700 700-1200 Isolator Type Isolator Part Number ...
-
Isolation Bypass Dampers & Controls
... factory). Isolation dampers are factory installed and shipped with the bypass air plenum as an assembly; constant volume systems (no bypass air plenum) may have curb mounted isolation dampers Standard isolation damper construction includes a polyester resin powder coated and baked, heavy-gauge steel formed ...
-
Hanging Vibration Isolator Kit for Models SP and CSP (#451329 IOM)
... Vibration Isolator Kit for SP/CSP 1® 4. Install hanging support rods using the following vibration isolator centerline dimensions shown in table below. Assembly 1. Upon receiving kit, check for any damage and report it immediately to the shipper. Also, check to see that all parts are accounted for. (See ...